Product Hierarchy
Product Hierarchy

RTB1C1 - RailTuff™ Thin wall cable 300V 1 C 1.0 mm² TC, XLPO Ins, TCBS, XLPO Outer Jkt


RailTuff™ Thin wall cable 300V 1 Core 1.0 mm² Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Outer Jacket

Product Overview

Suitable Applications: Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Construction Details

Conductor
SizeMaterial
1 mm²TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
XLP, XLPO, XLPE1.77 mm (0.0697 in)White#1
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
XLP, XLPO, XLPE3.00 mm (0.118 in)
Overall Cable Diameter (Nominal): 3 ± 0.15 mm

Mechanical Characteristics

Temperature
Operating
-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.
30 mm (1.2 in)30 mm (1.2 in)
Bulk Cable Weight: 20.7 kg/km (13.9 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25, EN 50305
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%

Product Notes

Notes: EMEA PN: RTB1C100;

History

Update and Revision: Revision Number: 0.37 Revision Date: 07-15-2024
No accessories are available for this product