Product Hierarchy
Product Hierarchy

RSWU 19-RKWU 19-242 - M23 Power Double-Ended Cordset: Male angled to female angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR black cable, 16x0.5 mm² + 3x1.0 mm²







M23 Power Double-Ended Cordset: Male angled to female angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR black cable, 16x0.5 mm² + 3x1.0 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
violetredgreyred-bluegreenbluegrey-pinkwhite-greenwhite-yellowwhite-greyblackgreen-yellowyellow-brownbrown-greenwhiteyellowpinkgrey-brownbrown
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
violetredgreyred-bluegreenbluegrey-pinkwhite-greenwhite-yellowwhite-greyblackgreen-yellowyellow-brownbrown-greenwhiteyellowpinkgrey-brownbrown

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 125 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 120 V AC/DC
Rated Current*: 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Technical Data Side 1

Product Sub Family: M23 Power
Type of Contact / Gender: male
Connector Design: angled
Attachment Type: Coupling Nut
Number of Pins: 19
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -25°C to +80°C
Protection Degree / IP Rating**: IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PBT
Contact Bearer Color: white
Flammability Class (Contact Bearer): UL 94 V0
Molded Body Material: TPU
Molded Body Color: black
Flammability Class (Molded Body): UL 94-HB
Attachment Material: CuZn, nickel-plated
O-Ring Material: NBR
Note: Do not connect / disconnect under load.

Cable Data

Cable Number: 242
Conductor Size: 16x0.5mm² + 3x1.0 mm²
Number of Wires: 19
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: Ø 11.60 ±0.30 mm
Wire Insulation Material: PP
Insulated Wire Diameter: 16x Ø1.45 mm + 3x Ø1.95 mm
Ambient Temperature (Fixed Installation): -50°C to +80°C
Ambient Temperature (Flex Installation): -25°C to +80°C
Ambient Temperature (Drag Chain Inst): max. +60°C
UL Cable Type: AWM: 21198 / 20549
Flammability Class (Cable Jacket): IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant

Technical Data Side 2

Product Sub Family, Side 2: M23 Power
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: angled
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 19
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: -25°C to +80°C
Protection Degree / IP Rating, Side 2**: IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: 16 x CuSn/3 x CuZn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA 66
Contact Bearer Color, Side 2: black
Flammability Class (Contact Bearer), Side 2: UL 94-HB
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: black
Flammability Class (Molded Body), Side 2: UL 94-HB
Attachment Material, Side 2: CuZn, nickel-plated
O-Ring Material, Side 2: FKM
Note, Side 2: Do not connect / disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1, VDE 0482-267, EN 50267-2-1

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: * Notice derating
Particularities: When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.
Variants
Item #Item DescriptionCable Length
934636120RSWU 19-RKWU 19-242/0,5 M0.5 m
108920RSWU 19-RKWU 19-242/1 M1 m
1738RSWU 19-RKWU 19-242/3 M3 m
1751RSWU 19-RKWU 19-242/5 M5 m
1752RSWU 19-RKWU 19-242/10 M10 m
1753RSWU 19-RKWU 19-242/15 M15 m
1754RSWU 19-RKWU 19-242/20 M20 m
Side_1_RSWU_19.zip
Side_2_RKWU_19.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
M23-19p-PCS-210707-0340V00.pdf
No accessories are available for this product