Product Hierarchy
Product Hierarchy

RSWT 4S-RKWT 4S-1028 - M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, male to female, angled, S-coded, 4-Pin (3+PE), 4x2.5 mm²

M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, AWM: 20939, male to female, angled, S-coded, 4-Pin (3+PE), 4x2.5 mm², 600 V AC/DC operating voltage, rated current 24 A (20 A UL pending), -40 °C ... 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 60664-1 (2020-05), UL 2237; cULus

Face View Side 1
Pin 1Pin 2Pin 3PE
black 1black 2black 3green-yellow
Face View Side 2
Pin 1Pin 2Pin 3PE
black 1black 2black 3green-yellow

Product Description

Product Family: Power Connector
Brand: Belden
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 630 V
Rated Voltage (UL): 600 V
Rated Impulse Voltage: 6.0 kV
Operating Voltage: 600 V AC/DC
Rated Current*: 24 A
Rated Current (UL)*: 16 A

Technical Data Side 1

Product Sub Family: M12 Power
Type of Contact / Gender: male
Connector Design: angled
Attachment Type: Coupling Screw
Number of Pins: 4(3+PE)
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C ... 125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69K
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1
Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: TPE
Molded Body Color: black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: FKM
Fastening Torque (Contact Screw): M 12x1: (60-65) Ncm, hand-tight

Cable Data

Cable Number: 1028
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 Mio, max. 50 m/s²
Cycles (Torsion): ˃ 5 Mio @ ± 30 °/1 m
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 8.6 ±0,2
Wire Insulation Material: PP
Insulated Wire Diameter: ø 2.55 mm
Ambient Temperature (Fixed Installation): -30 °C ... 80 °C
Ambient Temperature (Flex Installation): -40 °C ... 125 °C
Ambient Temperature (Fixed Installation short-term 100h): -40 °C ... 80 °C
Ambient Temperature (Drag Chain Inst): -20 °C ... 60°C
UL Cable Type: AWM: 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Technical Data Side 2

Product Sub Family, Side 2: M12 Power
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: angled
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 4(3+PE)
Coding, Side 2: S
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: -40 °C ... 125 °C, notice derating
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP69K
Design Standard, Side 2: IEC 61076-2-111
Pollution Degree, Side 2: 3 acc. to IEC 60664-1
Clearance / Creepage Distance, Side 2: IEC 60664-1 (2020-05)
Overvoltage Category, Side 2: III acc. to IEC 60664-1
Contact Base Material, Side 2: CuNi
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PBT GF
Contact Bearer Color, Side 2: black
Flammability Class (Contact Bearer), Side 2: UL 94 V-2
Molded Body Material, Side 2: TPE
Molded Body Color, Side 2: black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Cu/Ni
O-Ring Material, Side 2: FKM
Fastening Torque (Contact Screw), Side 2: M 12x1: (60-65) Ncm, hand-tight

Approvals

UL-File: E497237
UL: UL 2237; cULus
VDE: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN VDE 0472 T.815, IEC 60754-1
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Note Derating: * Notice derating
No accessories are available for this product