Product Hierarchy
Product Hierarchy

RSWRKW 301-741 - 7/8" - Male 90° | #Contacts: 3 | 7/8" - Female 90° | #Contacts: 3 | 600 V | Cable: Yellow (TPE); 16 AWG; AUTO | cURus

Double-Ended Cordset | 7/8"- Male Angled| #Contacts: 3 | 7/8"- Female Angled | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; AUTO | UL 2238; cURus

Face View Side 1
Pin 1Pin 2Pin 3
greenred-blackred-white
Face View Side 2
Pin 1Pin 2Pin 3
greenred-blackred-white

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 600 V
Rated Current*: 10 A

Technical Data Side 1

Product Sub Family: 7/8" (2, 3, 4, 5, 6 contacts)
Type of Contact / Gender: Pin Contact / Male
Connector Design: 7/8" | Male | 3 Pole | 90°
Attachment Type: Female Thread (round coupling nut)
Number of Pins: 3
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Cable Gland: PG 11, color see standard article
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: EN 60664-1 (2003/11); VDE 0110-1
Contact Base Material: Brass (CuZn)
Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Housing Color: semi-transparent
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black
Gasket Material: NBR
Protective Circuit: Varistor, varistor voltage: 470V ±10%
Fastening Torque (Cable Gland): PG11: (250-375) Ncm
Fastening Torque (Attachment): 7/8'': 70 Ncm, hand-tight
Accessories to Order Separately: gasket: 730-801-002, NBR, temperature range: -30°C to +90°C, flat gasket GDM 3-7, pale brown; 731-739-004,EPDM, temperature range: -40°C to +125°C, flat gasket GDM 3-21, pale brown; 731-740-002, MPQ, temperature range: -40°C to +125°C, flat gasket GDM 3-17, red; 731-531-002, NBR, temperature range: -30°C to +90°C, profile gasket GDM 3-16, black ; 731-532-002, VMQ, temperature range: -40°C to +125°C, profile gasket GDM 3-19, red central screw: 732-574-001, knurled screw (grey) 734-363-001, stainless steel screw

Cable Data

Cable Number: 741
Conductor Size: 16 AWG
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 9.91 mm (0.390")
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 3.05 mm (0.120")
Ambient Temperature (Fixed Installation): - 50 °C to +105 °C
Ambient Temperature (Flex Installation): - 10°C to +105 °C
UL Cable Type: UL: SEOOW; CSA: STOOW
Flammability Class (Cable Jacket): FT-2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Technical Data Side 2

Product Sub Family, Side 2: 7/8" (2, 3, 4, 5, 6 contacts)
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: 7/8" | Female | 3 Pole | 90°
Attachment Type, Side 2: Female Thread (round coupling nut)
Number of Pins, Side 2: 3
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Ambient Temperature (Operation), Side 2*: - 40 °C to + 90°C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Aluminum (Al)
Attachment Plating, Side 2: Anodized Black
Fastening Torque (Attachment), Side 2: 7/8'': 70 Ncm, hand-tight
Note, Side 2: Do not connect / disconnect under load.

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
No accessories are available for this product