Product Hierarchy
Product Hierarchy

RSWRK 40-996 - 7/8" Power Double-Ended Cordset: Male angled to female angled, 4-pin, yellow body, 10 A, 600 V, TPE yellow cable, 4x1.5 mm² (16 AWG)



7/8" Power Double-Ended Cordset: Male angled to female angled, 4-pin, yellow body, 10 A, 600 V, TPE yellow cable, 4x1.5 mm² (16 AWG)

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 600 V
Current Rating: 10 A

Technical Data Side 1

Connector Design: angled
Attachment Type: Coupling nut with external threads
Number of Pins: 4
Ambient Temperature (Operation)*: -30°C to +90°C
Protection Degree / IP Rating**: IP 67
Contact Base Material: CuZn
Contact Bearer Material: TPU
Contact Bearer Color: yellow
Molded Body Material: PUR
Molded Body Color: yellow
Attachment Material: Al
Attachment Plating: Anodized black

Cable Data

Cable Number: 996
Conductor Size: 16 AWG
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 10 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 Mio, max. 50 m/s²
Cycles (Torsion): -
Conductor Material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: yellow
Cable Diameter D: 8.70 mm ø
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 2.55 mm
Overall Shield (Cable): -
Ambient Temperature (Fixed Installation): -40 °C ... 90 °C
Ambient Temperature (Flex Installation): -5 °C to +90 °C
Ambient Temperature (Drag Chain Inst): -
UL Cable Type: AWM: 20328
Flammability Class (Cable Jacket): UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Technical Data Side 2

Connector Design, Side 2: straight
Attachment Type, Side 2: Coupling nut with internal threads
Number of Pins, Side 2: 4
Ambient Temperature (Operation), Side 2*: -40°C to +90°C
Protection Degree / IP Rating, Side 2**: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: gold over nickel plated
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: yellow
Molded Body Material, Side 2: PUR
Molded Body Color, Side 2: yellow
Attachment Material, Side 2: Al
Attachment Plating, Side 2: Anodized black

Approvals

UL: UL 2238 Recognized

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Variants
Item #Item DescriptionCable Length
500004884RSWRK 40-996/1M1 m
No accessories are available for this product