(109)Mini Power Double-Ended Cordset: 7/8" male angled to 7/8" female straight, 3-pin(2+PE), black body, 600 V, 18 A; TPE black cable, 14 AWG
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 18 A |
Product Sub Family: | 7/8" |
Type of Contact / Gender: | male |
Connector Design: | angled |
Attachment Type: | Coupling Nut |
Number of Pins: | 3(2+PE) |
Ambient Temperature (Operation)*: | -30 °C to +90 °C |
Protection Degree / IP Rating**: | IP 67, IP 68 |
Contact Base Material: | CuSn |
Contact Plating: | Ni/Au |
Contact Bearer Material: | PVC |
Contact Bearer Color: | black |
Molded Body Material: | PVC |
Molded Body Color: | black |
Attachment Material: | CuZn |
Cable Number: | 802 |
Conductor Size: | 14 AWG |
Number of Wires: | 3 |
Cable Jacket Material: | TPE |
Cable Jacket Color: | black |
Cable Diameter D: | ø 0.359" |
Wire Insulation Material: | PVC/NYLON |
Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
Flammability Class (Cable Jacket): | FT-4 |
Product Sub Family, Side 2: | 7/8" |
Type of Contact / Gender, Side 2: | female |
Connector Design, Side 2: | straight |
Attachment Type, Side 2: | Coupling Screw |
Number of Pins, Side 2: | 3(2+PE) |
Ambient Temperature (Operation), Side 2*: | -30 °C to +90 °C |
Protection Degree / IP Rating, Side 2**: | IP 67, IP 68 |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Ni/Au |
Contact Bearer Material, Side 2: | PVC |
Contact Bearer Color, Side 2: | black |
Molded Body Material, Side 2: | PVC |
Molded Body Color, Side 2: | black |
Attachment Material, Side 2: | CuZn |
UL-File: | E482233 |
UL: | TC-ER |
RoHS Compliant: | Yes |
Oil Resistance: | Oil Res I/II |
UV Resistance: | Sunlight Res |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length |
---|---|---|
511000626 | RSWPA 3-RKPA 3-802/0.5M | 0.5 m |
511000627 | RSWPA 3-RKPA 3-802/1M | 1 m |
511000629 | RSWPA 3-RKPA 3-802/2M | 2 m |
511000631 | RSWPA 3-RKPA 3-802/3M | 3 m |
511000632 | RSWPA 3-RKPA 3-802/4M | 4 m |
511000633 | RSWPA 3-RKPA 3-802/5M | 5 m |
511000634 | RSWPA 3-RKPA 3-802/6M | 6 m |
511000635 | RSWPA 3-RKPA 3-802/8M | 8 m |
511000636 | RSWPA 3-RKPA 3-802/10M | 10 m |
511000637 | RSWPA 3-RKPA 3-802/12M | 12 m |
511000638 | RSWPA 3-RKPA 3-802/14M | 14 m |
511000639 | RSWPA 3-RKPA 3-802/15M | 15 m |
511000640 | RSWPA 3-RKPA 3-802/18M | 18 m |
511000641 | RSWPA 3-RKPA 3-802/20M | 20 m |
511000642 | RSWPA 3-RKPA 3-802/22M | 22 m |
511000643 | RSWPA 3-RKPA 3-802/25M | 25 m |
511000644 | RSWPA 3-RKPA 3-802/30M | 30 m |
511000645 | RSWPA 3-RKPA 3-802/35M | 35 m |
511000646 | RSWPA 3-RKPA 3-802/40M | 40 m |
511000647 | RSWPA 3-RKPA 3-802/45M | 45 m |
511000648 | RSWPA 3-RKPA 3-802/50M | 50 m |
511000628 | RSWPA 3-RKPA 3-802/1.5M | 1.5 m |
511000630 | RSWPA 3-RKPA 3-802/2.5M | 2.5 m |