Product Hierarchy
Product Hierarchy

RSWF 5-PCB - DeviceNet M12 PCB receptacle, single-ended, 5-pole, male right-angle connector with a black nylon insert, rated for 250 V and 4 A, IP 67 protection, suitable for PCB mounting.

DeviceNet M12 PCB receptacle, single-ended, 5-pole, male right-angle connector with a black nylon insert, rated for 250 V and 4 A, IP 67 protection, suitable for PCB mounting.

Technical Data

Brand: Belden
Rated Voltage (UL): 250 v
Protection Degree / IP Rating**: IP67

Materials

O-Ring Material: viton

Notes

Variants
Item #Item Description
600000898RSWF 5-PCB
No accessories are available for this product