(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight X-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; TPE blue cable, 8-wires, 4x2x0.14 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
|---|---|---|---|---|---|---|---|
| white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
|---|---|---|---|---|---|---|---|
| white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 0.5 A |
| Data Transmission Type: | Gigabit Ethernet Cat7 |
| Data Transmission Rate: | 10 Gbit/s |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 8 |
| Coding, Side 1: | X |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 80 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Design Standard: | IEC 61076-2-109 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | PA |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | S478 |
| Conductor Size: | 4x2x0.14 mm² |
| Number of Wires: | 8 |
| Minimal Bending Radius (Fixed Inst): | ˃ 30 mm |
| Minimal Bending Radius (Flexible Inst): | ˃ 65 mm |
| Welding Resistance: | spark weld resistant |
| Conductor Material: | Stranded PACW |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | blue |
| Cable Diameter D: | ø 6.8 ± 0.2 mm |
| Wire Insulation Material: | PE |
| Insulated Wire Diameter: | ø 1.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | -15 °C - + 60 °C |
| Flammability Class (Cable Jacket): | IEC 60332-1-2 |
| Cable Characteristics: | Exclusion of dangerous materials |
| Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | X |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 80 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-109 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | PA |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 V-0 |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | yes |
| Oil Resistance: | IEC 60811-2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.50 Revision Date: 02-03-2025 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 16000 | RSTS 8X-RSTS 8X-S478/0,3 M | 0.3 m |
| 16001 | RSTS 8X-RSTS 8X-S478/0,5 M | 0.5 m |
| 16002 | RSTS 8X-RSTS 8X-S478/1 M | 1 m |
| 16003 | RSTS 8X-RSTS 8X-S478/2 M | 2 m |
| 16004 | RSTS 8X-RSTS 8X-S478/3 M | 3 m |
| 16005 | RSTS 8X-RSTS 8X-S478/5 M | 5 m |
| 16006 | RSTS 8X-RSTS 8X-S478/7 M | 7 m |
| 16007 | RSTS 8X-RSTS 8X-S478/10 M | 10 m |
| 16008 | RSTS 8X-RSTS 8X-S478/12 M | 12 m |
| 16009 | RSTS 8X-RSTS 8X-S478/15 M | 15 m |
| 16010 | RSTS 8X-RSTS 8X-S478/20 M | 20 m |
| 16011 | RSTS 8X-RSTS 8X-S478/30 M | 30 m |