(109)Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight X-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family: | Data Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC / 60V DC |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 0.5 A |
Rated Current (UL)*: | 0.5 A |
Data Transmission: | Gigabit Ethernet Cat7 |
Data Transmission Rate: | 10 Gbit/s |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 8 |
Coding: | X |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 80 °C |
Operating Temperature (UL): | max. + 55 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-109 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | PA |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 V-0 |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | GD-Zn, nickel-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Note: | Do not connect or disconnect under load. |
Cable Number: | 478 |
Conductor Size: | 4x2x0.14 mm² |
Number of Wires: | 8 |
Minimal Bending Radius (Fixed Inst): | ˃ 30 mm |
Minimal Bending Radius (Flexible Inst): | ˃ 65 mm |
Cycles (Bending): | ˃ 0.2 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | ø 6.8 ± 0.3 mm |
Wire Insulation Material: | PE |
Insulated Wire Diameter: | ø 1.05 ± 0.05 mm |
Overall Shield (Cable): | Cu-ETP1 tinned |
Foil shield: | Al-PT Foil |
Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
Ambient Temperature (Flex Installation): | 0 °C - +50 °C |
UL Cable Type: | AWM: 21327 |
Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling Screw |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | X |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 80 °C |
Operating Temperature (UL), Side 2: | max. + 55 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-109 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PA |
Contact Bearer Color, Side 2: | Black |
Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
Molded Body Material, Side 2: | PA |
Molded Body Color, Side 2: | Black |
Flammability Class (Molded Body), Side 2: | UL 94 V-0 |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Nickel-plated |
Shielding Material, Side 2: | GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
UL-File: | E469096 |
UL: | UL 1863; cULus |
RoHS Compliant: | yes |
Halogenfree: | IEC 60754-2 |
Oil Resistance: | IEC 60811-2-1 |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.55 Revision Date: 01-19-2023 |
Item # | Item Description | Cable Length |
---|---|---|
15471 | RSTS 8X-RSTS 8X-478/0,5 M | 0.5 m |
12381 | RSTS 8X-RSTS 8X-478/1 M | 1 m |
934809005 | RSTS 8X-RSTS 8X-478/2 M | 2 m |
934809006 | RSTS 8X-RSTS 8X-478/5 M | 5 m |
934809007 | RSTS 8X-RSTS 8X-478/10 M | 10 m |
934809008 | RSTS 8X-RSTS 8X-478/15 M | 15 m |
15477 | RSTS 8X-RSTS 8X-478/20 M | 20 m |
15478 | RSTS 8X-RSTS 8X-478/30 M | 30 m |
13831 | RSTS 8X-RSTS 8X-478/40 M | 40 m |
21136 | RSTS 8X-RSTS 8X-478/45 M | 45 m |
21137 | RSTS 8X-RSTS 8X-478/50 M | 50 m |
21139 | RSTS 8X-RSTS 8X-478/60 M | 60 m |
21140 | RSTS 8X-RSTS 8X-478/70 M | 70 m |
21152 | RSTS 8X-RSTS 8X-478/80 M | 80 m |