Product Hierarchy
Product Hierarchy

RSTS 8X-RSTS 4D-342 - Data double-ended cordset X code to D code, M12 male, straight to M12 male, straight, green PUR jacket, 4-pin, stranded/unshielded extension cable with 4 twisted pairs




Data double-ended cordset X code to D code, M12 male, straight to M12 male, straight, green PUR jacket, 4-pin, stranded/unshielded extension cable with 4 twisted pairs

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 60 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 0.5 A

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 8
Coding: X
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 80 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-109
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass (Cu/Zn)
Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel (Ni)
Shielding Material: GD-Zn, nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 342
Conductor Size: 2x2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Cycles (Torsion): ˃ 2 M @ ± 360 °/1 m
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: green
Cable Diameter D: ø 6.50 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.58 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant
Cable Characteristics: Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility
Core Colors: white & blue, yellow & orange

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Screw
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 80 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: IEC 61076-2-109
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (Cu/Zn)
Contact Plating, Side 2: Copper over Gold (Cu/Au)
Contact Bearer Material, Side 2: PA
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: PA
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 V-0
Attachment Material, Side 2: Brass (Cu/Zn)
Attachment Plating, Side 2: Nickel (Ni)
Shielding Material, Side 2: GD-Zn, nickel-plated
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: IEC 60811-2-1

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

History

Update and Revision: Revision Number: 0.9 Revision Date: 07-24-2025
Variants
Item #Item DescriptionCable Length
24995RSTS 8X-RSTS 4D-342/2 M2 m
No accessories are available for this product