Product Hierarchy
Product Hierarchy

RSTS 8X-RJ45F G-S478 - Cable assembly, 8-pin X-code, Straight / Female RJ45 with Cover, IP67, 4 Pair, Shielded, Cat6a, TPE, 0.5 M (1.64 ft), 26 AWG

Cable assembly, 8-pin X-code, Straight / Female RJ45 with Cover, IP67, 4 Pair, Shielded, Cat6a, TPE, 0.5 M (1.64 ft), 26 AWG

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 50 VAC / 60V DC
Operating Voltage: 50 V AC / 60 V DC
Rated Current (UL)*: 0.5 A
Data Transmission Type: Gigabit Ethernet Cat7
Data Transmission Rate: 10 Gbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 8
Coding, Side 1: X
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 70 °C
Design Standard: IEC 61076-2-109
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass
Side 1 Contact Plating: Au over Ni
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PUR
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: Brass
Attachment Plating: Nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: S478
Conductor Size: 26 AWG
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 30 mm
Minimal Bending Radius (Flexible Inst): ˃ 65 mm
Conductor Material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: Teal
Cable Diameter D: ø 6.80 mm
Wire Insulation Material: PE
Insulated Wire Diameter: ø 1.05 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Ambient Temperature (Fixed Installation): - 40 °C - + 80 °C
Ambient Temperature (Flex Installation): - 40 °C - + 80 °C
Flammability Class (Cable Jacket): IEC 60332-1-2
Core Colors: Twisted pairs: white & blue, white & orange, white & green, white & brown

Technical Data Side 2

Side 2 Type of Contact/Gender: Female
Connector Design, Side 2: Straight
Ambient Temperature (Operation), Side 2*: - 40 °C to 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Contact Base Material, Side 2: Phospher Bronze
Contact Plating, Side 2: Au over Ni
Housing Material, Side 2: Clear Polycarbonate
Attachment Plating, Side 2: Gold plating in contact area

History

Update and Revision: Revision Number: 0.7 Revision Date: 10-27-2025
No accessories are available for this product