(109)Gigabit Ethernet Cat6 Data Single-Ended Cordset: M12 Standard, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR green cable, 8-wires, 4x2x0.14 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family: | Data Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 8 |
Coding: | X |
Shielding: | Shielded |
Attachment Type: | Coupling Screw |
Rated Voltage: | 60 V |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 0.5 A |
Data Transmission: | Gigabit Ethernet Cat6 |
Data Transmission Rate: | 10 Gbit/s |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 80 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-109 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | PA |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 V-0 |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | GD-Zn, nickel-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 669 |
Conductor Size: | 4x2x0.14 mm² |
Number of Wires: | 8 |
Minimal Bending Radius (Fixed Inst): | ˃ 8 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 15 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | green matt similarly RAL 6018 |
Cable Diameter D: | ø 7.9 ± 0.3 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.04 mm |
Overall Shield (Cable): | Cu-ETP1 tinned |
Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
Ambient Temperature (Flex Installation): | - 10 °C - + 70 °C |
UL Cable Type: | cURus acc. With Type CMX 75 °C |
Flammability Class (Cable Jacket): | VW-1 acc. to UL 1581 section 1080, single cable fire test acc. to IEC 60332-1-2; non fire propagating |
Cable Characteristics: | Exclusion of dangerous materials |
Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
RoHS Compliant: | yes |
Halogenfree: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934809017 | RSTS 8X-669/2 M | 2 m |
934809018 | RSTS 8X-669/5 M | 5 m |
934809019 | RSTS 8X-669/10 M | 10 m |
934809020 | RSTS 8X-669/15 M | 15 m |