Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12264)Indoor Fiber Cable
(1401)Indoor/Outdoor Fiber Cable
(6404)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Standard, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family: | Data Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 8 |
Coding: | X |
Shielding: | Shielded |
Attachment Type: | Coupling Screw |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC / 60V DC |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 0.5 A |
Rated Current (UL)*: | 0.5 A |
Data Transmission: | Gigabit Ethernet Cat7 |
Data Transmission Rate: | 10 Gbit/s |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 80 °C |
Operating Temperature (UL): | max. + 55 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-109 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | PA |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 V-0 |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | GD-Zn, nickel-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 478 |
Conductor Size: | 4x2x0.14 mm² |
Number of Wires: | 8 |
Minimal Bending Radius (Fixed Inst): | ˃ 30 mm |
Minimal Bending Radius (Flexible Inst): | ˃ 65 mm |
Cycles (Bending): | ˃ 0.2 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | ø 6.8 ± 0.3 mm |
Wire Insulation Material: | PE |
Insulated Wire Diameter: | ø 1.05 ± 0.05 mm |
Overall Shield (Cable): | Cu-ETP1 tinned |
Foil shield: | Al-PT Foil |
Ambient Temperature (Fixed Installation): | - 40 °C - + 80 °C |
Ambient Temperature (Flex Installation): | 0 °C - +50 °C |
UL Cable Type: | AWM: 21327 |
Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
UL-File: | E469096 |
UL: | UL 1863; cURus |
RoHS Compliant: | yes |
Halogenfree: | IEC 60754-2 |
Oil Resistance: | IEC 60811-2-1 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
10946 | RSTS 8X-478/1 M | 1 m |
934809001 | RSTS 8X-478/2 M | 2 m |
934809002 | RSTS 8X-478/5 M | 5 m |
934809003 | RSTS 8X-478/10 M | 10 m |
934809004 | RSTS 8X-478/15 M | 15 m |
10391 | RSTS 8X-478/20 M | 20 m |
16906 | RSTS 8X-478/30 M | 30 m |
12810 | RSTS 8X-478/50 M | 50 m |
19297 | RSTS 8X-478/60 M | 60 m |