Product Hierarchy
Product Hierarchy

RSTS 8-RKTS 8-299 - Sensor/Actuator Double-Ended Cordset: Male straight A-coded orange 8-pin M12 Standard connector to female straight A-coded orange 8-pin M12 Standard connector, shielded, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²







Sensor/Actuator Double-Ended Cordset: Male straight A-coded orange 8-pin M12 Standard connector to female straight A-coded orange 8-pin M12 Standard connector, shielded, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
whitebrowngreenyellowgreypinkbluered
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
whitebrowngreenyellowgreypinkbluered

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 30 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 30 V AC/DC
Rated Current*: 2 A

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 8
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP69K
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: TPU-GF
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Orange
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 299
Conductor Size: 0.25 mm²
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black matt similarly RAL 9005
Cable Diameter D: ø 6.60 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.20 ± 0.05 mm
Overall Shield (Cable): Mesh wire
Ambient Temperature (Fixed Installation): - 50 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
Cable Characteristics: Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 8
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP69K
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Orange
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
Shielding Material, Side 2: CuZn, tin-plated
O-Ring Material, Side 2: FKM, green
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: Good chemical and oil resistance

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating
Variants
Item #Item DescriptionCable Length
49267RSTS 8-RKTS 8-299/1 M1 m
49268RSTS 8-RKTS 8-299/2 M2 m
49269RSTS 8-RKTS 8-299/10 M10 m
49270RSTS 8-RKTS 8-299/5 M5 m
49271RSTS 8-RKTS 8-299/0,3 M0.3 m
49278RSTS 8-RKTS 8-299/0,6 M0.6 m
50571RSTS 8-RKTS 8-299/1,5 M1.5 m
50572RSTS 8-RKTS 8-299/3 M3 m
55928RSTS 8-RKTS 8-299/6 M6 m
61676RSTS 8-RKTS 8-299/13 M13 m
87476RSTS 8-RKTS 8-299/15 M15 m
89137RSTS 8-RKTS 8-299/25 M25 m
108691RSTS 8-RKTS 8-299/8 M8 m
109487RSTS 8-RKTS 8-299/7 M7 m
109488RSTS 8-RKTS 8-299/20 M20 m
109489RSTS 8-RKTS 8-299/40 M40 m
934637563RSTS 8-RKTS 8-299/3,3 M3.3 m
109750RSTS 8-RKTS 8-299/2,5 M2.5 m
3641RSTS 8-RKTS 8-299/0,25 M0.25 m
20188RSTS 8-RKTS 8-299/7,5 M7.5 m
Side_1_RSTS-8A-Thick.zip
Side_2_RKTS-8A-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-CST-201008-0354V02
Derating_2_90.pdf
No accessories are available for this product