Product Hierarchy
Product Hierarchy

RSTS 5K-RKTS 5K-910 - M12 Power Double-Ended Cordset: Male straight to female straight, 5-pin(4+PE), K-coded, shielded, blue body, 600 V AC/DC, 16 A; PUR black cable, 1.50 mm²








M12 Power Double-Ended Cordset: Male straight to female straight, 5-pin(4+PE), K-coded, shielded, blue body, 600 V AC/DC, 16 A; PUR black cable, 1.50 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4PE
black 1black 2black 3black 4green-yellow
Face View Side 2
Pin 1Pin 2Pin 3Pin 4PE
black 1black 2black 3black 4green-yellow

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 630 V
Rated Voltage (UL): 600 V
Rated Impulse Voltage: 6.0 kV
Operating Voltage: 600 V AC/DC
Rated Current*: 16 A
Rated Current (UL)*: 16 A

Technical Data Side 1

Product Sub Family: M12 Power
Type of Contact / Gender: male
Connector Design: straight
Attachment Type: Coupling Screw
Number of Pins: 5(4+PE)
Coding: K
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69K
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: blue
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: TPE
Molded Body Color: blue
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Cu/Ni
Shielding Material: CuZn, plating: Ni
O-Ring Material: FKM
Fastening Torque (Contact Screw): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 910
Conductor Size: 1.50 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 10.4 ±0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 2.35 mm
Inner Jacket: TPE-O
Overall Shield (Cable): tinned copper braided screen
Ambient Temperature (Fixed Installation): -40 °C to +80 °C
Ambient Temperature (Flex Installation): -30 °C to +80 °C
Ambient Temperature (Fixed Installation short-term 100h): -40 °C to +125 °C
Ambient Temperature (Drag Chain Inst): -20 °C to +60 °C
UL Cable Type: AWM: 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Technical Data Side 2

Product Sub Family, Side 2: M12 Power
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 5(4+PE)
Coding, Side 2: K
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP69K
Design Standard, Side 2: IEC 61076-2-111
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuNi
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PBT GF
Contact Bearer Color, Side 2: blue
Flammability Class (Contact Bearer), Side 2: UL 94 V-2
Molded Body Material, Side 2: TPE
Molded Body Color, Side 2: blue
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Cu/Ni
Shielding Material, Side 2: CuZn, plating: Ni
O-Ring Material, Side 2: FKM
Fastening Torque (Contact Screw), Side 2: M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E497237
UL: UL 2237; cULus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN VDE 0472 T.815
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: * Notice derating
Product Characteristics: To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.
Variants
Item #Item DescriptionCable Length
934853159RSTS 5K-RKTS 5K-910/0,6 M0.6 m
16404RSTS 5K-RKTS 5K-910/1 M1 m
934853117RSTS 5K-RKTS 5K-910/2 M2 m
20668RSTS 5K-RKTS 5K-910/2,3 M2.3 m
934853162RSTS 5K-RKTS 5K-910/12,5 M12.5 m
20667RSTS 5K-RKTS 5K-910/2,8 M2.8 m
20669RSTS 5K-RKTS 5K-910/3 M3 m
934853160RSTS 5K-RKTS 5K-910/3,5 M3.5 m
20670RSTS 5K-RKTS 5K-910/3,7 M3.7 m
20671RSTS 5K-RKTS 5K-910/4 M4 m
934853118RSTS 5K-RKTS 5K-910/5 M5 m
20672RSTS 5K-RKTS 5K-910/6,5 M6.5 m
934853161RSTS 5K-RKTS 5K-910/7,5 M7.5 m
934853119RSTS 5K-RKTS 5K-910/10 M10 m
Side_1_RSTS_5K.zip
Side_2_RKTS_5K.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: M12-K-CST-200902-0220V02
Derating_16_60_100_125_M12-Power_V01.pdf
No accessories are available for this product