Product Hierarchy
Product Hierarchy

RST 5-RKWT 5-794 - M12 - Male 0° to Female 90° | #Contacts: 5 | 30 V | Cable TPE YE, 18 AWG, IEC | cURus




M12 - Molded Cordset Male Straight to Female Angled | #Contacts: 5 | 30 V / 4 A | Cable TPE Yellow, 5x18 AWG, IEC | cURus 2238

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 30 V
Rated Impulse Voltage: 2.5 kV
Rated Current*: 4 A

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight (0°) Body
Attachment Type: Coupling Screw
Number of Pins: 5
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper-Tin (CuSn)
Contact Plating: Copper over Gold (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Polyurethane (PUR)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel-plated (Ni)
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 794
Conductor Size: 18 AWG
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 7.70 mm [0.304”]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.03 mm [0.080”]
Ambient Temperature (Fixed Installation): - 35 °C - + 105 °C
Ambient Temperature (Flex Installation): + 5 °C - + 105 °C
UL Cable Type: PLTC
Flammability Class (Cable Jacket): CSA FT-4
Cable Characteristics: Oil Resistant, C-Track rated

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Angled (90°) Body
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 5
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Operating Temperature (UL), Side 2: max. + 50 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Copper-Tin (CuSn)
Contact Plating, Side 2: Copper over Gold (Cu/Au)
Contact Bearer Material, Side 2: Thermoplastic Polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Brass (Cu/Zn)
Attachment Plating, Side 2: Nickel-plated (Ni)
O-Ring Material, Side 2: FKM, green
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E104696
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item DescriptionCable Length
600005537RST 5-RKWT 5-794/0.5M0.5 m
600005538RST 5-RKWT 5-794/1M1 m
600005539RST 5-RKWT 5-794/1.5M1.5 m
600005540RST 5-RKWT 5-794/2M2 m
600005541RST 5-RKWT 5-794/3M3 m
600005542RST 5-RKWT 5-794/5M5 m
600005543RST 5-RKWT 5-794/7M7 m
600005544RST 5-RKWT 5-794/10M10 m
600005545RST 5-RKWT 5-794/15M15 m
600005546RST 5-RKWT 5-794/20M20 m
600006487RST 5-RKWT 5-794/0.6M0.6 m
600006662RST 5-RKWT 5-794/4M4 m
600006663RST 5-RKWT 5-794/6M6 m
600006664RST 5-RKWT 5-794/12M12 m
600006665RST 5-RKWT 5-794/25M25 m
600006666RST 5-RKWT 5-794/30M30 m
RS_W_T 5-RK_W_T 5_TJ_Classic Body.zip
Derating_4_90.pdf
No accessories are available for this product