(109)Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 5-pole to a, M12 Standard, Angled Female, 5-pole, 60 V | 4 A; with Grey PVC 22 AWG cable
Product Family: | Sensor / Actuator Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 60 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 5 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Grey Transluscent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn, Nickel-plated, External thread |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 647 |
Conductor Size: | 22 AWG |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | Cu [Bare Copper] |
Cable Jacket Material: | PVC |
Cable Jacket Color: | Grey |
Cable Diameter D: | Ø 5.38 mm |
Wire Insulation Material: | PVC-SR |
Insulated Wire Diameter: | Ø 1.25 mm |
Ambient Temperature (Fixed Installation): | - 40 to 105°C |
Ambient Temperature (Flex Installation): | - 15 to 105°C |
Ambient Temperature (Drag Chain Inst): | - 15 to 105°C |
UL Cable Type: | AWM 2661, C(RU) AWM I/II A/B |
Flammability Class (Cable Jacket): | UL VW-1, FT1 |
Cable Characteristics: | Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Angled |
Attachment Type, Side 2: | Coupling Thread |
Number of Pins, Side 2: | 5 |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-101 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Orange |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Grey Transluscent |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn, Nickel-plated, Internal thread |
O-Ring Material, Side 2: | FKM, green or black |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
Note, Side 2: | Do not connect or disconnect under load. |
UL-File: | E315587 |
UL: | Yes |
VDE: | Yes |
RoHS Compliant: | Yes |
Oil Resistance: | Good chemical and oil resistance |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note Derating: | Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
600006397 | RST 5-RKWT 5-647/0.3M | 0.3 m |
600006398 | RST 5-RKWT 5-647/0.6M | 0.6 m |
600006399 | RST 5-RKWT 5-647/1M | 1 m |
600006400 | RST 5-RKWT 5-647/2M | 2 m |
600006401 | RST 5-RKWT 5-647/5M | 5 m |
600006402 | RST 5-RKWT 5-647/10M | 10 m |
600006552 | RST 5-RKWT 5-647/3M | 3 m |
600006553 | RST 5-RKWT 5-647/3.5M | 3.5 m |