(109)Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 5-pin M12 Standard connector to female angled A-coded translucent 5-pin M12 Standard connector, 50 V AC / 60 V DC, 4 A; PUR orange cable, 5-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | green-yellow |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | green-yellow |
Product Family: | Sensor / Actuator Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 5 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Operating Temperature (UL): | max. + 50 °C |
Protection Degree / IP Rating**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU-GF |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Note: | Do not connect or disconnect under load. |
Cable Number: | 458 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
Welding Resistance: | Welding spark resistant |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | orange similar to RAL 2003 |
Cable Diameter D: | ø 7.0 ± 0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.50 ± 0.05 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | CSA FT-2 |
Cable Characteristics: | Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and silicone; No adherance between insulated wires and between these wires and the sheath |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Angled |
Attachment Type, Side 2: | Coupling Nut |
Number of Pins, Side 2: | 5 |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Operating Temperature (UL), Side 2: | max. + 50 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard, Side 2: | IEC 61076-2-101 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Orange |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Translucent |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Nickel-plated |
O-Ring Material, Side 2: | FKM, green |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Halogenfree: | IEC 60754-1 |
Oil Resistance: | VDE 0472-803 |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
109476 | RST 5-RKWT 5-458/0,6 M | 0.6 m |
109477 | RST 5-RKWT 5-458/1 M | 1 m |
109478 | RST 5-RKWT 5-458/1,5 M | 1.5 m |
109479 | RST 5-RKWT 5-458/2 M | 2 m |
109480 | RST 5-RKWT 5-458/5 M | 5 m |