(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)M12 to M12 cordset, Industrial Power Applications, PUR gray cable, unshielded, AWM: 20939, male to female, straight, L-coded, 5-pin, 5x2.5 mm², 50 V AC / 60 V DC operating voltage, rated current 24 A (20 A UL pending) (20 A UL pending), -40 °C ... 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 61076-2-111, UL 2237; cULus
Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
---|---|---|---|---|
brown | white | blue | black | pink |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
---|---|---|---|---|
brown | white | blue | black | pink |
Product Family: | Power Connector |
Brand: | Belden |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 63 V |
Rated Voltage (UL): | 63 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | ≤ 60 V AC/DC |
Rated Current*: | 24 A |
Rated Current (UL)*: | 16 A |
Product Sub Family: | M12 Power |
Type of Contact / Gender: | male |
Connector Design: | straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 5(4+FE) |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C ... 125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to IEC 60664-1 |
Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
Overvoltage Category: | III acc. to IEC 60664-1 |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | grey |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Molded Body Material: | TPE |
Molded Body Color: | black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (60-65) Ncm, hand-tight |
Cable Number: | 1022 |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Cycles (Bending): | ˃ 10 Mio, max. 50 m/s² |
Cycles (Torsion): | ˃ 5 Mio @ ± 30 °/1 m |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | grey (RAL 7032) |
Cable Diameter D: | ø 9.4 ±0,2 |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 2.55 mm |
Ambient Temperature (Fixed Installation): | -30 °C ... 80 °C |
Ambient Temperature (Flex Installation): | -40 °C ... 125 °C |
Ambient Temperature (Fixed Installation short-term 100h): | -40 °C ... 80 °C |
Ambient Temperature (Drag Chain Inst): | -20 °C ... 60°C |
UL Cable Type: | AWM: 20939 |
Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Product Sub Family, Side 2: | M12 Power |
Type of Contact / Gender, Side 2: | female |
Connector Design, Side 2: | straight |
Number of Pins, Side 2: | 5(4+FE) |
Coding, Side 2: | L |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | -40 °C ... 125 °C, notice derating |
Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP69K |
Design Standard, Side 2: | IEC 61076-2-111 |
Pollution Degree, Side 2: | 3 acc. to IEC 60664-1 |
Overvoltage Category, Side 2: | III acc. to IEC 60664-1 |
Contact Base Material, Side 2: | CuNi |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PBT GF |
Contact Bearer Color, Side 2: | grey |
Flammability Class (Contact Bearer), Side 2: | UL 94 V-2 |
Molded Body Material, Side 2: | TPE |
Molded Body Color, Side 2: | black |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Cu/Ni |
O-Ring Material, Side 2: | FKM |
Fastening Torque (Contact Screw), Side 2: | M 12x1: (60-65) Ncm, hand-tight |
UL-File: | E497237 |
UL: | UL 2237; cULus |
VDE: | - |
RoHS Compliant: | yes |
Halogenfree: | DIN VDE 0472 T.815, IEC 60754-1 |
Oil Resistance: | HD 22.10 Appendix A, DIN EN 60811-404 |
Note Derating: | * Notice derating |
Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |