(109)M12 Power Double-Ended Cordset: Male straight to female straight, 5-pin(4+PE), K-coded, blue body, 600 V AC/DC, 10 A; PVC black cable, 0.75 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | PE |
---|---|---|---|---|
black 1 | black 2 | black 3 | black 4 | green-yellow |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | PE |
---|---|---|---|---|
black 1 | black 2 | black 3 | black 4 | green-yellow |
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 630 V |
Rated Impulse Voltage: | 6.0 kV |
Operating Voltage: | 600 V AC/DC |
Rated Current*: | 10 A |
Product Sub Family: | M12 Power |
Type of Contact / Gender: | male |
Connector Design: | straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 5(4+PE) |
Coding: | K |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | blue |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Molded Body Material: | TPE |
Molded Body Color: | blue |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 736 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | black |
Cable Diameter D: | ø 6.7 ±0.20 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.85 mm |
Ambient Temperature (Fixed Installation): | -40 °C to +90 °C |
Ambient Temperature (Flex Installation): | -5 °C to +90 °C |
UL Cable Type: | AWM: 2587 |
Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Product Sub Family, Side 2: | M12 Power |
Type of Contact / Gender, Side 2: | female |
Connector Design, Side 2: | straight |
Attachment Type, Side 2: | Coupling Nut |
Number of Pins, Side 2: | 5(4+PE) |
Coding, Side 2: | K |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-111 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance, Side 2: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuNi |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PBT GF |
Contact Bearer Color, Side 2: | blue |
Flammability Class (Contact Bearer), Side 2: | UL 94 V-2 |
Molded Body Material, Side 2: | TPE |
Molded Body Color, Side 2: | blue |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Cu/Ni |
O-Ring Material, Side 2: | FKM |
Fastening Torque (Contact Screw), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | * Notice derating |
Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Item # | Item Description | Cable Length |
---|---|---|
934853043 | RST 5K-RKT 5K-736/2 M | 2 m |
934853044 | RST 5K-RKT 5K-736/5 M | 5 m |
934853045 | RST 5K-RKT 5K-736/10 M | 10 m |