Product Hierarchy
Product Hierarchy

RST 5K-RKT 5K-1037 - M12 to M12 cordset, Power Rail Applications, LZNH black cable, unshielded, male to female, straight, K-coded, 5-Pin (4+PE), 5x1.5 mm²

M12 to M12 cordset, Power Rail Applications, LZNH black cable, unshielded, AWM: tbd, male to female, straight, K-coded, 5-Pin (4+PE), 5x1.5 mm², 600 V AC/DC operating voltage, rated current 16 A, -40 °C ... 125 °C (operating temp.), suited for IP65, IP67 environment, IEC 60664-1 (2020-05)

Face View Side 1
Pin 1Pin 2Pin 3Pin 4PE
black 1black 2black 3black 4green-yellow
Face View Side 2
Pin 1Pin 2Pin 3Pin 4PE
black 1black 2black 3black 4green-yellow

Product Description

Product Family: Power Connector
Brand: Belden
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 630 V
Rated Voltage (UL): 600 V
Rated Impulse Voltage: 6.0 kV
Operating Voltage: 600 V AC/DC
Rated Current*: 16 A
Rated Current (UL)*: -

Technical Data Side 1

Product Sub Family: M12 Power
Type of Contact / Gender: male
Connector Design: straight
Attachment Type: Coupling Screw
Number of Pins: 5(4+PE)
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C ... 125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1
Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: blue
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: TPE
Molded Body Color: black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: FKM
Fastening Torque (Contact Screw): M 12x1: (60-65) Ncm, hand-tight

Cable Data

Cable Number: 1037
Conductor Size: 1.50 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 10 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): -
Cycles (Torsion): -
Conductor material: Cu
Cable Jacket Material: LSZH
Cable Jacket Color: black
Cable Diameter D: ø 8.6 ±0,2
Wire Insulation Material: LSZH
Insulated Wire Diameter: ø 2.25 mm
Ambient Temperature (Fixed Installation short-term 100h): -30 °C ... 90 °C
UL Cable Type: AWM: tbd
Flammability Class (Cable Jacket): UL 1685 FT4, IEEE 1202

Technical Data Side 2

Product Sub Family, Side 2: M12 Power
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: straight
Number of Pins, Side 2: 5(4+PE)
Coding, Side 2: K
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: -40 °C ... 125 °C, notice derating
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: IEC 61076-2-111
Pollution Degree, Side 2: 3 acc. to IEC 60664-1
Overvoltage Category, Side 2: III acc. to IEC 60664-1
Contact Base Material, Side 2: CuNi
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PBT GF
Contact Bearer Color, Side 2: blue
Flammability Class (Contact Bearer), Side 2: UL 94 V-2
Molded Body Material, Side 2: TPE
Molded Body Color, Side 2: black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Cu/Ni
O-Ring Material, Side 2: FKM
Fastening Torque (Contact Screw), Side 2: M 12x1: (60-65) Ncm, hand-tight

Approvals

UL-File: -
VDE: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN VDE 0472 T.815, IEC 60754-1
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Note Derating: * Notice derating
Product Characteristics: To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.
No accessories are available for this product