Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
RST 5-794 - M12 - Male 0° to Open | #Contacts: 5 | 30 V | Cable TPE YE, 18 AWG, IEC | cURus
| Brand: | Belden |
| Connector Design: | Straight (0°) Body |
| Number of Pins: | 5 |
| Coding, Side 1: | A |
| Rated Impulse Voltage: | 2.5 kV |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | -40° C - +90° C |
| Design Standard: | IEC 61076-2-101 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Copper-Tin (CuSn) |
| Side 1 Contact Plating: | Copper over Gold (Cu/Au) |
| Contact Bearer Material: | Thermoplastic Polyurethane (TPU) |
| Contact Bearer Color: | Yellow |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Brass (Cu/Zn) |
| Attachment Plating: | Nickel-plated (Ni) |
| O-Ring Material: | FKM, green |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 794 |
| Conductor Size: | 18 AWG |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | Thermoplastic Elastomer (TPE) |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | Ø 7.70 mm [0.304”] |
| Insulated Wire Diameter: | Ø 2.03 mm [0.080”] |
| Ambient Temperature (Fixed Installation): | - 35° C - + 105° C |
| Ambient Temperature (Flex Installation): | + 5° C - + 105° C |
| Flammability Class (Cable Jacket): | CSA FT-4 |
| Cable Characteristics: | Oil Resistant, C-Track rated |
| UL-File: | E104696 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | Yes |
| Update and Revision: | Revision Number: 0.33 Revision Date: 12-07-2025 |
| Item # | Item Description |
|---|---|
| 600005651 | RST 5-794/10M |
| 600005652 | RST 5-794/2M |
| 600005653 | RST 5-794/5M |
| 600006531 | RST 5-794/15M |