(109)DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Recovery Diode: Cable, PVC, black, 3x0.50 mm²
Product Family: | Valve Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 24 V |
Operating Voltage: | 24 V DC |
Rated Current*: | 4 A |
Product Sub Family: | M12 |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 3 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Molded Body Material: | TPU |
Molded Body Color: | Grey Translucent |
Attachment Material: | CuZn |
Attachment Plating: | Ni-Plated |
Function Indicator: | Yellow LED |
Protective Circuit: | Recovery Diode |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 212 |
Conductor Size: | 0.5 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | black |
Cable Diameter D: | ø 5.0 ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.70 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 70 °C |
Ambient Temperature (Flex Installation): | + 5 °C - + 70 °C |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
Product Sub Family, Side 2: | VAD |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Angled |
Attachment Type, Side 2: | Central Screw |
Number of Pins, Side 2: | 2+2PE |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 5 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: |
Ambient Temperature (Operation), Side 2*: | -25°C to +80°C |
Protection Degree / IP Rating, Side 2**: | IP65 |
Design Standard, Side 2: | DIN EN 175301-803-A |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | Cu/Ni,Sn |
Contact Bearer Material, Side 2: | PBT |
Contact Bearer Color, Side 2: | Black |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Transluscent |
Attachment Material, Side 2: | Steel, Philips combi slot |
O-Ring Material, Side 2: | Molded Integrated Gasket |
Fastening Torque (Attachment), Side 2: | (50-60) Ncm |
RoHS Compliant: | yes |
Halogenfree: | no |
Oil Resistance: | Good chemical and oil resistance |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.11 Revision Date: 04-04-2023 |