Product Hierarchy
Product Hierarchy

RST 5-3-VAD 1A-1-3-226 - DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, black, 3x0.50 mm²





DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PUR, black, 3x0.50 mm²

Product Description

Product Family: Valve Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 24 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 24 V AC/DC
Current Rating: 4 A

Technical Data Side 1

Side 1 Product Sub Family: M12
Side 1 Type of Contact/Gender: Male
Connector Design: M12 | Male | 3 Pole | 0°
Attachment Type: Coupling Screw
Number of Pins: 3
Coding, Side 1: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Grey Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Ni-Plated
Function Indicator: Yellow LED
Protective Circuit: Varistor
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 226
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 4.6 ± 0.2 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.50 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 105 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 105 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

Technical Data Side 2

Side 2 Product Sub Family: VAD
Side 2 Type of Contact/Gender: Female
Connector Design, Side 2: Form A | Female | 2+2PE Pole | 90°
Attachment Type, Side 2: Central Screw
Number of Pins, Side 2: 2+2PE
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 5 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: <50
Ambient Temperature (Operation), Side 2*: -25°C to +80°C
Protection Degree / IP Rating, Side 2**: IP65
Design Standard, Side 2: DIN EN 175301-803-A
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Cu/Ni,Sn
Contact Bearer Material, Side 2: PBT
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Transluscent
Attachment Material, Side 2: Steel, Philips combi slot
O-Ring Material, Side 2: Molded Integrated Gasket
Protective Circuit, Side 2: Varistor (MOV)
Fastening Torque (Attachment), Side 2: (50-60) Ncm

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: no
Oil Resistance: Good chemical and oil resistance

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating
Update and Revision: Revision Number: 0.63 Revision Date: 07-31-2025
Variants
Item #Item DescriptionCable Length
11910RST 5-3-VAD 1A-1-3-226/0,3 M0.3 m
11911RST 5-3-VAD 1A-1-3-226/0,6 M0.6 m
11912RST 5-3-VAD 1A-1-3-226/1 M1 m
11913RST 5-3-VAD 1A-1-3-226/1,5 M1.5 m
11914RST 5-3-VAD 1A-1-3-226/10 M10 m
11915RST 5-3-VAD 1A-1-3-226/2 M2 m
11916RST 5-3-VAD 1A-1-3-226/3 M3 m
11917RST 5-3-VAD 1A-1-3-226/5 M5 m
43786RST 5-3-VAD 1A-1-3-226/4 M4 m
54563RST 5-3-VAD 1A-1-3-226/2,5 M2.5 m
72781RST 5-3-VAD 1A-1-3-226/6 M6 m
81765RST 5-3-VAD 1A-1-3-226/8 M8 m
93777RST 5-3-VAD 1A-1-3-226/3,5 M3.5 m
934637346RST 5-3-VAD 1A-1-3-226/7,5 M7.5 m
44362RST 5-3-VAD 1A-1-3-226/15 M15 m
21825RST 5-3-VAD 1A-1-3-226/25 M25 m
17051RST 5-3-VAD 1A-1-3-226/7 M7 m
2181RST 5-3-VAD 1A-1-3-226/0,4 M0.4 m
34487RST 5-3-VAD 1A-1-3-226/1,2 M1.2 m
Derating_4_90.pdf
1A_Layout.png
No accessories are available for this product