Product Hierarchy
Product Hierarchy

RST 5-3-GAN22LU-V24-241 - M12-Form A | M12- Male 0° | #Contacts: 3 | Form A - Female 90° | #Contacts: 2+2 PE | Varistor (MOV) & yellow LED | 24 V | Cable: Orange (PUR); 0.50 mm²; IEC | cURus





M12 - Form A, Double-Ended Cordset| M12- Male Straight | #Contacts: 3, A-coded | Form A - Female Angled Cordset | #Contacts: 2+2 PE | Varistor (MOV) & yellow LED | 24 V / 4 A | Cable: Orange PUR Jacket; 3x0.50 mm² (20 AWG); IEC | UL 2238; cURus

Face View Side 1
Pin 3Pin 4Pin 5
bluebrowngreen-yellow
Face View Side 2
Pin 1Pin 2PE1PE2
brownbluegreen-yellowgreen-yellow

Product Description

Product Family: Valve Connectors
Brand: Hirschmann
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 24 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Rated Current*: 4 A

Technical Data Side 1

Product Sub Family: RST - M12 Standard
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight (0°) Body
Attachment Type: Coupling Screw
Number of Pins: 3
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Conductor Cross Section: 0.50 mm²
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper Alloy (CuSn)
Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Grey Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 241
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Orange
Cable Diameter D: Ø 3.25 mm [ 0.128 " ]
Wire Insulation Material: High-density polyethylene (HDPE)
Insulated Wire Diameter: Ø 1.50 mm [ 0.06 ]"
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 20 °C to + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C to + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Technical Data Side 2

Product Sub Family, Side 2: GAN - cURus 2238
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Angled (90°) Body
Attachment Type, Side 2: Central Screw
Number of Pins, Side 2: 2+2 PE
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 50
Ambient Temperature (Operation), Side 2*: - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]
Protection Degree / IP Rating, Side 2**: IP65, IP67 (IP69K: without additional gasket; max. +80 °C)
Design Standard, Side 2: DIN EN 175301-803-A, ISO 4400
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Copper over Tin (Cu/Sn)
Contact Bearer Material, Side 2: Glass-filled Polyamides (PA GF)
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Grey Translucent
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Steel, Philips combi slot
Gasket Material, Side 2: Molded Integrated Gasket
Function Indicator, Side 2: Yellow LED
Protective Circuit, Side 2: Varistor (MOV)
Fastening Torque (Attachment), Side 2: (50-60) Ncm
Accessories to Order Separately, Side 2: 934887001 - GAN EPDM gasket and holding clip
Note, Side 2: 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.

Approvals

UL-File: E315587
UL: UL 2238; cURus
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Update and Revision: Revision Number: 0.10 Revision Date: 07-03-2025
RSTGAN_V2x.zip
No accessories are available for this product