(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)M12 - Form A, Double-Ended Cordset| M12- Male Straight | #Contacts: 3, A-coded | Form A - Female Angled Cordset | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V / 4 A | Cable: Orange PUR Jacket; 3x0.50 mm² (20 AWG); IEC | UL 2238; cURus
Pin 3 | Pin 4 | Pin 5 |
---|---|---|
blue | brown | green-yellow |
Pin 1 | Pin 2 | PE1 | PE2 |
---|---|---|---|
brown | blue | green-yellow | green-yellow |
Product Family: | Valve Connectors |
Brand: | Hirschmann |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Replacement for: | RST 5-3-VAD 1B-1-3-241 |
Rated Voltage: | 24 V |
Rated Impulse Voltage: | 4.0 kV (PCBA 2.0 kV) |
Rated Current*: | 4 A |
Product Sub Family: | RST - M12 Standard |
Type of Contact / Gender: | Pin Contact / Male |
Connector Design: | Straight (0°) Body |
Attachment Type: | Coupling Screw |
Number of Pins: | 3 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Conductor Cross Section: | 0.50 mm² |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Copper Alloy (CuSn) |
Contact Plating: | Gold over Copper (Cu/Au) |
Contact Bearer Material: | Thermoplastic Polyurethane (TPU) |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | Thermoplastic Polyurethane (TPU) |
Molded Body Color: | Grey Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Brass (CuZn) |
Attachment Plating: | Nickel (Ni) |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 241 |
Conductor Size: | 0.5 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 mio |
Conductor material: | Cu |
Cable Jacket Material: | Polyurethane (PUR) |
Cable Jacket Color: | Orange |
Cable Diameter D: | Ø 3.25 mm [ 0.128 " ] |
Wire Insulation Material: | High-density polyethylene (HDPE) |
Insulated Wire Diameter: | Ø 1.50 mm [ 0.06 ]" |
Ambient Temperature (Fixed Installation): | - 40 °C to + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 20 °C to + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst): | - 25 °C to + 60 °C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments |
Product Sub Family, Side 2: | GAN - cURus 2238 |
Type of Contact / Gender, Side 2: | Socket Contact / Female |
Connector Design, Side 2: | Angled (90°) Body |
Attachment Type, Side 2: | Central Screw |
Number of Pins, Side 2: | 2+2 PE |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 50 |
Ambient Temperature (Operation), Side 2*: | - 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001] |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 (IP69K: without additional gasket; max. +80 °C) |
Design Standard, Side 2: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance, Side 2: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | Brass (CuZn) |
Contact Plating, Side 2: | Copper over Tin (Cu/Sn) |
Contact Bearer Material, Side 2: | Glass-filled Polyamides (PA GF) |
Contact Bearer Color, Side 2: | Black |
Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
Molded Body Material, Side 2: | Thermoplastic Polyurethane (TPU) |
Molded Body Color, Side 2: | Grey Translucent |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | Steel, Philips combi slot |
Gasket Material, Side 2: | Molded Integrated Gasket |
Function Indicator, Side 2: | Yellow LED |
Protective Circuit, Side 2: | Suppression diode (TVS) |
Fastening Torque (Attachment), Side 2: | (50-60) Ncm |
Accessories to Order Separately, Side 2: | 934887001 - GAN EPDM gasket and holding clip |
Note, Side 2: | 1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory. |
UL-File: | E315587 |
UL: | UL 2238; cURus |
VDE: | Yes |
RoHS Compliant: | Yes |
Halogenfree: | Yes |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.4 Revision Date: 07-05-2025 |