Product Hierarchy
Product Hierarchy

RST 4-RKWT/LED R 4-981 - RST 4-RKWT/LED R 4-981 - Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 4-pin M12 Standard connector to female angled A-coded translucent 4-pin M12 Standard connector with 3xLEDs (PNP), 10-30 V DC, 4 A; PUR orange cable, 4-wires, 0.34 mm²








RST 4-RKWT/LED R 4-981 - Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 4-pin M12 Standard connector to female angled A-coded translucent 4-pin M12 Standard connector with 3xLEDs (PNP), 10-30 V DC, 4 A; PUR orange cable, 4-wires, 0.34 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack
Face View Side 2
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 30 V
Rated Voltage (UL): 10-30 V DC
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 10-30 V DC
Rated Current*: 4 A
Rated Current (UL)*: 4 A

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 981
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Welding Resistance: Modified heat resistance (welding spark)
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: orange matt finish similarly RAL 2003
Cable Diameter D: ø 6.20 ± 0.25 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.30 ± 0.10 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
Cable Characteristics: Good microbes and hydrolysis resistance; Good microbes and hydrolysis resistance; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Angled
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 4
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Operating Temperature (UL), Side 2: max. + 50 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Orange
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Translucent
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
O-Ring Material, Side 2: FKM, green
Function Indicator, Side 2: 3xLEDs (PNP)
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1
Oil Resistance: IEC 60811:404

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating
Variants
Item #Item DescriptionCable Length
23719RST 4-RKWT/LED R 4-981/0,3 M0.3 m
23720RST 4-RKWT/LED R 4-981/0,6 M0.6 m
23721RST 4-RKWT/LED R 4-981/1 M1 m
23722RST 4-RKWT/LED R 4-981/1,5 M1.5 m
23723RST 4-RKWT/LED R 4-981/2 M2 m
23724RST 4-RKWT/LED R 4-981/2,5 M2.5 m
23725RST 4-RKWT/LED R 4-981/3 M3 m
23726RST 4-RKWT/LED R 4-981/3,5 M3.5 m
23727RST 4-RKWT/LED R 4-981/4 M4 m
23728RST 4-RKWT/LED R 4-981/4,5 M4.5 m
23729RST 4-RKWT/LED R 4-981/5 M5 m
24059RST 4-RKWT/LED R 4-981/10 M10 m
25802RST 4-RKWT/LED R 4-981/15 M15 m
25571RST 4-RKWT/LED R 4-981/20 M20 m
25803RST 4-RKWT/LED R 4-981/25 M25 m
25804RST 4-RKWT/LED R 4-981/30 M30 m
24058RST 4-RKWT/LED R 4-981/7,5 M7.5 m
Side_1_RST-4A.zip
Side_2_RKWT-4A-LED.zip
Derating_4_90.pdf
No accessories are available for this product