Product Hierarchy
Product Hierarchy

RST 4-RKWT 4-646 - Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Angled Female, 4-pole; with Grey PVC 22 AWG cable






Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Angled Female, 4-pole, 250 V | 4 A; with Grey PVC 22 AWG cable

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 250 V
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 4 A

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Grey Transluscent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn, Nickel-plated, External thread
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 646
Conductor Size: 22 AWG
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor material: Cu [Bare Copper]
Cable Jacket Material: PVC
Cable Jacket Color: Grey
Cable Diameter D: Ø 5.10 mm
Wire Insulation Material: PVC-SR
Insulated Wire Diameter: Ø 1.25 mm
Ambient Temperature (Fixed Installation): - 40 to 105°C
Ambient Temperature (Flex Installation): - 15 to 105°C
Ambient Temperature (Drag Chain Inst): - 15 to 105°C
UL Cable Type: AWM 2661, C(RU) AWM I/II A/B
Flammability Class (Cable Jacket): UL VW-1, FT1
Cable Characteristics: Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Angled
Attachment Type, Side 2: Coupling Thread
Number of Pins, Side 2: 4
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Orange
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Grey Transluscent
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn, Nickel-plated, Internal thread
O-Ring Material, Side 2: FKM, green or black
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight
Note, Side 2: Do not connect or disconnect under load.

Approvals

UL-File: E315587
UL: Yes
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
Note Derating: Notice derating
Variants
Item #Item DescriptionCable Length
600006270RST 4-RKWT 4-646/0.3M0.3 m
600006271RST 4-RKWT 4-646/0.5M0.5 m
600006272RST 4-RKWT 4-646/0.6M0.6 m
600006273RST 4-RKWT 4-646/1M1 m
600006274RST 4-RKWT 4-646/1.5M1.5 m
600006275RST 4-RKWT 4-646/2M2 m
600006276RST 4-RKWT 4-646/5M5 m
600006277RST 4-RKWT 4-646/10M10 m
600006536RST 4-RKWT 4-646/6M6 m
600006824RST 4-RKWT 4-646/3M3 m
600006826RST 4-RKWT 4-646/8M8 m
600007019RST 4-RKWT 4-646/15M15 m
600007020RST 4-RKWT 4-646/30M30 m
RSTRKT 4 Faceview.jpg
No accessories are available for this product