(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)M12 - Molded Cordset Male Straight to Female Angled | #Contacts: 4 | 250 V / 4 A | Cable TPE Yellow, 4x22 AWG, IEC | cURus 2238
Product Family: | Sensor / Actuator Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 2.5 kV |
Rated Current*: | 4 A |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Pin Contact / Male |
Connector Design: | Straight (0°) Body |
Attachment Type: | Coupling Screw |
Number of Pins: | 4 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Copper-Tin (CuSn) |
Contact Plating: | Copper over Gold (Cu/Au) |
Contact Bearer Material: | Thermoplastic Polyurethane (TPU) |
Contact Bearer Color: | Yellow |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | Polyurethane (PUR) |
Molded Body Color: | Yellow |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Brass (Cu/Zn) |
Attachment Plating: | Nickel-plated (Ni) |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 643 |
Conductor Size: | 22 AWG |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | Cu |
Cable Jacket Material: | Thermoplastic Elastomer (TPE) |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 6.45 mm [0.254”] |
Wire Insulation Material: | Polyvinyl Chloride (PVC) |
Insulated Wire Diameter: | Ø 1.83 mm [0.072”] |
Ambient Temperature (Fixed Installation): | - 10 °C - + 105 °C |
Ambient Temperature (Flex Installation): | - 25 °C - + 105 °C |
UL Cable Type: | PLTC |
Flammability Class (Cable Jacket): | Jacket FT-4 |
Cable Characteristics: | Oil Resistant, C-Track rated |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Socket Contact / Female |
Connector Design, Side 2: | Angled (90°) Body |
Attachment Type, Side 2: | Coupling Nut |
Number of Pins, Side 2: | 4 |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Operating Temperature (UL), Side 2: | max. + 50 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-101 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | Copper-Tin (CuSn) |
Contact Plating, Side 2: | Copper over Gold (Cu/Au) |
Contact Bearer Material, Side 2: | Thermoplastic Polyurethane (TPU) |
Contact Bearer Color, Side 2: | Yellow |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | Thermoplastic Polyurethane (TPU) |
Molded Body Color, Side 2: | Yellow |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | Brass (Cu/Zn) |
Attachment Plating, Side 2: | Nickel-plated (Ni) |
O-Ring Material, Side 2: | FKM, green |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
UL-File: | E104696 |
UL: | UL 2238; cURus |
RoHS Compliant: | Yes |
Item # | Item Description | Cable Length |
---|---|---|
600001890 | RST 4-RKWT 4-643/1M | 1 m |
600002590 | RST 4-RKWT 4-643/0.3M | 0.3 m |
600002591 | RST 4-RKWT 4-643/0.6M | 0.6 m |
600002592 | RST 4-RKWT 4-643/1.5M | 1.5 m |
600002593 | RST 4-RKWT 4-643/2M | 2 m |
600002594 | RST 4-RKWT 4-643/5M | 5 m |
600004021 | RST 4-RKWT 4-643/3M | 3 m |
600004022 | RST 4-RKWT 4-643/4M | 4 m |
600005348 | RST 4-RKWT 4-643/10M | 10 m |
600005350 | RST 4-RKWT 4-643/0.5M | 0.5 m |
600005352 | RST 4-RKWT 4-643/6M | 6 m |
600005354 | RST 4-RKWT 4-643/8M | 8 m |
600005640 | RST 4-RKWT 4-643/15M | 15 m |
600006043 | RST 4-RKWT 4-643/20M | 20 m |
600006044 | RST 4-RKWT 4-643/30M | 30 m |
600007118 | RST 4-RKWT 4-643/2.5M | 2.5 m |