Product Hierarchy
Product Hierarchy

RST 4-RKWT 4-633 - M12 Micro actuator/sensor cordset, double-ended, 4-poles, male straight to female right angle connector with self-locking thread and yellow PVC 22 gauge molded cable, IEC color code.

M12 Micro actuator/sensor cordset, double-ended, 4-poles, male straight to female right angle connector with self-locking thread and yellow PVC 22 gauge molded cable, IEC color code.

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended

Technical Data Side 1

Connector Design: Straight 0°
Attachment Type: Coupling Screw
Number of Pins: 4
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: '-40°C (-40°F) / +90°C (194°F)
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Bearer Material: TPU
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Housing Color: Yellow
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 633
Conductor Size: 22 AWG
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: Yellow
Cable Diameter D: .190” (4.8 mm)
Ambient Temperature (Fixed Installation): -40°C (-40°F) / +90°C (194°F)
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Technical Data Side 2

Connector Design, Side 2: Straight 0°
Attachment Type, Side 2: Coupling Nut
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated

Approvals

UL-File: E315587
UL: UL 2238; cURus

Notes

Note Derating: Notice derating
Variants
Item #Item Description
600000846RST 4-RKWT 4-633/1.5M
600000847RST 4-RKWT 4-633/10M
600000848RST 4-RKWT 4-633/2M
600000849RST 4-RKWT 4-633/5M
600001933RST 4-RKWT 4-633/0.3M
600001934RST 4-RKWT 4-633/0.6M
600001935RST 4-RKWT 4-633/1M
600003858RST 4-RKWT 4-633/3M
600006786RST 4-RKWT 4-633/15M
600006809RST 4-RKWT 4-633/ 7.5 M
600007186RST 4-RKWT 4-633/20M
No accessories are available for this product