Product Hierarchy
Product Hierarchy

RST 4-RKT 4-679 - M12 Micro actuator/sensor cordset, double-ended, 4-poles, male straight to female straight connector with self-locking thread and yellow PUR 22 gauge molded cable, IEC color code."

M12 Micro actuator/sensor cordset, double-ended, 4-poles, male straight to female straight connector with self-locking thread and yellow PUR 22 gauge molded cable, IEC color code."

Product Description

Brand: Lumberg Automation
Voltage Rating: 250 V
Operating Voltage: 250 V

Technical Data Side 1

Number of Pins: 4
Molded Body Material: PUR
Cable Gland Material: PUR
O-Ring Material: FKM or Viton

Cable Data

Cable Number: 679

Notes

Variants
Item #Item Description
600000816RST 4-RKT 4-679/0.3M
600000817RST 4-RKT 4-679/0.6M
600000818RST 4-RKT 4-679/10M
600000819RST 4-RKT 4-679/1M
600000820RST 4-RKT 4-679/2M
600000821RST 4-RKT 4-679/4M
600000822RST 4-RKT 4-679/5M
600001529RST 4-RKT 4-679/3M
600001806RST 4-RKT 4-679/1.5M
600005370RST 4-RKT 4-679/7M
600005813RST 4-RKT 4-679/6M
600005814RST 4-RKT 4-679/8M
No accessories are available for this product