Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14125)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7076)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3537)Modular Couplers
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
(779)Type A
(598)Type A Field Attachables
(375)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(6)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(1030)M12
(767)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(272)M12-M12 Cordsets
(181)M12-M8 Cordsets
(66)M12-Valve Cordsets
(2)M8
(303)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)M8-Valve Cordsets
(1)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(255)Adapter and Splitter
(4)Double-Ended Cordsets
(143)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1172)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1362)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(394)Cellular Routers
(10)Wireless LAN Devices
(23)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(7)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(193)Server Cabinets
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
(33)Cable Runways
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
M12 Micro actuator/sensor cordset, double-ended, 4-poles, male straight to female straight connector with self-locking thread and yellow PVC 22 gauge molded cable, IEC color code.
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Voltage Rating: | 5 pole: 60 V, 8 pole: 30 V AC / 36 V DC |
| Connector Design: | Straight 0° |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | '-40°C (-40°F) / +90°C (194°F) |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | Yellow |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Yellow |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| O-Ring Material: | FKM |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 633 |
| Conductor Size: | 22 AWG |
| Conductor Material: | Cu |
| Cable Jacket Material: | PVC |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | .190” (4.8 mm) |
| Ambient Temperature (Fixed Installation): | -40°C (-40°F) / +90°C (194°F) |
| Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
| Connector Design, Side 2: | Straight 0° |
| Attachment Type, Side 2: | Coupling Screw |
| Coding, Side 2: | A |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | TPU |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Yellow |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| Note Derating: | Notice derating |
| Item # | Item Description |
|---|---|
| 600000806 | RST 4-RKT 4-633/0.3M |
| 600000807 | RST 4-RKT 4-633/0.6M |
| 600000808 | RST 4-RKT 4-633/1.5M |
| 600000809 | RST 4-RKT 4-633/10M |
| 600000811 | RST 4-RKT 4-633/1M |
| 600000812 | RST 4-RKT 4-633/25M |
| 600000814 | RST 4-RKT 4-633/2M |
| 600000815 | RST 4-RKT 4-633/5M |
| 600002919 | RST 4-RKT 4-633/4M |
| 600003854 | RST 4-RKT 4-633/3M |
| 600003861 | RST 4-RKT 4-633/12M |
| 600003862 | RST 4-RKT 4-633/8M |
| 600003884 | RST 4-RKT 4-633/7M |
| 600004263 | RST 4-RKT 4-633/20M |
| 600006187 | RST 4-RKT 4-633/30M |
| 600003856 | RST 4-RKT 4-633/15M |
| 600006570 | RST 4-RKT 4-633/7.5M |
| 600006686 | RST 4-RKT 4-633/14M |
| 600006688 | RST 4-RKT 4-633/3.5M |
| 600006707 | RST 4-RKT 4-633/26M |