(109)M12 to M8 cordset connector, Automotive Line, high welding spark resistance, male to female, 4-pin, A-coded, straight to angled, PUR orange cable (similar to RAL 2003), unshielded, AWM 20549, 50 V AC / 60 V DC, rated current 4A, suited for IP67 environment
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family: | Sensor / Actuator Connector |
Brand: | Belden |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Product Sub Family: | Automotive |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Nut |
Number of Pins: | 4 |
Coding: | A |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP67 |
Design Standard: | IEC 61076-2-101 |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 1006 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): |
Minimal Bending Radius (Flexible Inst): |
Cycles (Bending): |
Welding Resistance: | Welding spark resistant |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | orange (similar to RAL 2003) |
Cable Diameter D: | ø 5.30 ± 0.15 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.25 ±0.05 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 25 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics: | flame retardant, halogen-free, drag chains |
Product Sub Family, Side 2: | Automotive |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Angled |
Coding, Side 2: | A |
Attachment Material, Side 2: | CuZn |
Fastening Torque (Attachment), Side 2: | M 8x1: 30 Ncm, hand-tight |
UL: | cULus |
RoHS Compliant: | Yes |
Halogenfree: | Yes, acc. to IEC 60754-1 |
Note Derating: | Notice derating |