Product Hierarchy
Product Hierarchy

RST 4D-RJ45F 806 - Cable assembly M12, 4-Pin D-Code, Male Straight / Female RJ45 with Cover, IP67, 2 pair, Unshielded, Cat5e, TPE, 0.5 M(1.64 ft), 24 AWG





Cable assembly M12, 4-Pin D-Code, Male Straight / Female RJ45 with Cover, IP67, 2 pair, Unshielded, Cat5e, TPE, 0.5 M(1.64 ft), 24 AWG

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 30 V AC
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Standard
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Nut
Number of Pins: 4
Coding, Side 1: D
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to 70 °C
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass
Side 1 Contact Plating: Au over Ni
Molded Body Material: PUR
Molded Body Color: Black
Housing Material: Clear Polycarbonate
Attachment Material: Brass
Attachment Plating: Nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 806
Conductor Size: 24 AWG
Number of Wires: 4 (2 twisted pairs)
Minimal Bending Radius (Fixed Inst): .250"
Cycles (Bending): ˃ 2 M
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Teal
Cable Diameter D: .275"
Wire Insulation Material: PO
Insulated Wire Diameter: .037"
Ambient Temperature (Fixed Installation): -50°C + 75°C
UL Cable Type: Cat 5e
Flammability Class (Cable Jacket): UL: CMR / CSA: CMG
Core Colors: White / Orange, White / Green, Orange, Green

Technical Data Side 2

Side 2 Type of Contact/Gender: Female
Connector Design, Side 2: Straight
Number of Pins, Side 2: 4
Ambient Temperature (Operation), Side 2*: - 40 °C to 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Contact Base Material, Side 2: Phospher Bronze
Contact Plating, Side 2: Au over Ni
Housing Material, Side 2: Clear Polycarbonate
Attachment Plating, Side 2: Gold plating in contact area

History

Update and Revision: Revision Number: 0.6 Revision Date: 10-27-2025
No accessories are available for this product