Product Hierarchy
Product Hierarchy

RST 4-637 - M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 4
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU-GF
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 637
Conductor Size: 0.824 mm²
Number of Wires: 4
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: yellow matt similarly RAL 1021
Cable Diameter D: ø 7.112 ± 0.254 mm
Wire Insulation Material: PVC class 43
Insulated Wire Diameter: ø 2.032 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 105 °C
UL Cable Type: AWM: 20626
Flammability Class (Cable Jacket): FT-4
Cable Characteristics: PLTC AWM 20626

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.69 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
10783RST 4-637/10 M10 m4 A
13153RST 4-637/15 M15 m4 A
10607RST 4-637/5 M5 m4 A
600002678RST 4-637/2M2 m4 A
600002679RST 4-637/5M5 m4 A
600002680RST 4-637/10M10 m4 A
600005806RST 4-637/3M3 m4 A
600005808RST 4-637/6M6 m4 A
RST-4A-Thick.zip
Derating_4_90.pdf
No accessories are available for this product