Product Hierarchy
Product Hierarchy

RSRKW 50-877 - 7/8" Power Double-Ended Cordset: Male straight to female angled, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG






RSRKW 50-877 - 7/8" Power Double-Ended Cordset: Male straight to female angled, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 600 V
Rated Voltage (UL): 600 V
Rated Current*: 8 A
Rated Current (UL)*: 8 A

Technical Data Side 1

Product Sub Family: 7/8"
Type of Contact / Gender: Male
Connector Design: straight
Attachment Type: Coupling nut with external threads
Number of Pins: 5
Coding: A
Ambient Temperature (Operation)*: - 30 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P
Contact Base Material: CuZn
Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: Yellow
Molded Body Material: TPU
Molded Body Color: Yellow
Attachment Material: Al

Cable Data

Cable Number: 877
Conductor Size: 16 AWG (65/34)
Number of Wires: 5
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Stranded, BC
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: Ø 9.4 mm
Wire Insulation Material: PVC-Nylon
Insulated Wire Diameter: Ø 2.5 mm
Ambient Temperature (Fixed Installation): -30 °C to +90°C
UL Cable Type: TC-ER (90°C Dry / 75°C Wet) 600 V
Flammability Class (Cable Jacket): FT4 / IEEC 1202
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Technical Data Side 2

Product Sub Family, Side 2: 7/8"
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Angled (90°)
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 5
Coding, Side 2: A
Ambient Temperature (Operation), Side 2*: -40°C to +90°C
Operating Temperature (UL), Side 2: - 30 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, NEMA 6P
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Au/Ag
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Yellow
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Yellow
Attachment Material, Side 2: Al
Attachment Plating, Side 2: anodized black
Note, Side 2: Do not connect or disconnect under load

Approvals

UL-File: E104696
UL: UL recognized

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.67 Revision Date: 03-22-2023
Variants
Item #Item DescriptionCable Length
500004178RSRKW 50-877/0.5M0.5 m
500003277RSRKW 50-877/1M1 m
500003278RSRKW 50-877/2M2 m
500003279RSRKW 50-877/3M3 m
500003280RSRKW 50-877/5M5 m
500004179RSRKW 50-877/7M7 m
500004180RSRKW 50-877/9M9 m
500003276RSRKW 50-877/10M10 m
500004181RSRKW 50-877/15M15 m
500004182RSRKW 50-877/25M25 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product