Product Hierarchy
Product Hierarchy

RSRKW 30-838 - 7/8" Power Double-Ended Cordset: Male straight to female angled, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG






RSRKW 30-838 - 7/8" Power Double-Ended Cordset: Male straight to female angled, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 600 V
Rated Voltage (UL): 600 V
Rated Current*: 10 A
Rated Current (UL)*: 10 A

Technical Data Side 1

Product Sub Family: 7/8"
Type of Contact / Gender: Male
Connector Design: straight
Attachment Type: Coupling nut with external threads
Number of Pins: 3
Coding: A
Ambient Temperature (Operation)*: - 30 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P
Contact Base Material: CuZn
Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: Yellow
Molded Body Material: TPU
Molded Body Color: Yellow
Attachment Material: Al

Cable Data

Cable Number: 838
Conductor Size: 16 AWG (65/34)
Number of Wires: 3
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Stranded, BC
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8 mm
Wire Insulation Material: PVC-Nylon
Insulated Wire Diameter: Ø 2.5 mm
Ambient Temperature (Fixed Installation): -30 °C to +90°C
UL Cable Type: TC-ER (90°C Dry / 75°C Wet) 600 V
Flammability Class (Cable Jacket): FT4 / IEEC 1202
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Technical Data Side 2

Product Sub Family, Side 2: 7/8"
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Angled (90°)
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 3
Coding, Side 2: A
Ambient Temperature (Operation), Side 2*: -30°C to +90°C
Operating Temperature (UL), Side 2: - 30 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, NEMA 6P
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Au/Ag
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Yellow
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Yellow
Attachment Material, Side 2: Al
Attachment Plating, Side 2: anodized black
Note, Side 2: Do not connect or disconnect under load

Approvals

UL-File: E104696
UL: UL recognized

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Oil Res II

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.86 Revision Date: 05-04-2023
Variants
Item #Item DescriptionCable Length
500004143RSRKW 30-838/1M1 m
500004144RSRKW 30-838/2M2 m
500004145RSRKW 30-838/3M3 m
500004146RSRKW 30-838/5M5 m
500004147RSRKW 30-838/10M10 m
500004148RSRKW 30-838/15M15 m
500004149RSRKW 30-838/20M20 m
500004150RSRKW 30-838/25M25 m
500004151RSRKW 30-838/30M30 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product