Product Hierarchy
Product Hierarchy

RSRK 801M-898-R - 1" - Male 0° | #Contacts: 8 | 1" - Female 0° | #Contacts: 8 | 600 V | Cable: Yellow (TPE); 16 AWG; US





Double-Ended Cordset | 1"- Male Straight | #Contacts: 8 | 1"- Female Straight | #Contacts: 8 | 600 V / 7 A | Cable: TPE Yellow; 8x16 AWG; US

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 600 V
Current Rating: 7 A

Technical Data Side 1

Side 1 Product Sub Family: MINI 1"
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 1" Male | Straight
Attachment Type: Female Thread, Coupling Nut
Number of Pins: 8 (7+PE)
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black
Fastening Torque (Attachment): 1'': 70 Ncm, hand-tight

Cable Data

Cable Number: 898
Conductor Size: 16 AWG
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 10.92 mm | 0.430"
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm | 0.101"
Ambient Temperature (Fixed Installation): - 30 °C to + 90 °C
Ambient Temperature (Flex Installation): + 5 °C to + 90 °C
Ambient Temperature (Fixed Installation short-term 100h): - 30 °C to + 90 °C
Ambient Temperature (Drag Chain Inst): - 5° C to + 90° C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEE 1202
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Technical Data Side 2

Side 2 Product Sub Family: MINI 1"
Side 2 Type of Contact/Gender: Socket Contact / Female
Connector Design, Side 2: Molded | 1" Female | Straight
Attachment Type, Side 2: Female Thread, Coupling Nut
Number of Pins, Side 2: 8 (7+PE)
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Ambient Temperature (Operation), Side 2*: - 40 °C to + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Contact Base Material, Side 2: Copper Alloy (CuZn)
Contact Plating, Side 2: Au over Ag
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Aluminum (Al)
Attachment Plating, Side 2: Anodized Black
Fastening Torque (Attachment), Side 2: 1'': 70 Ncm, hand-tight
Note, Side 2: Do not connect / disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Oil Res II

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
RSRK 8-US Color.png
No accessories are available for this product