(109)1" Power Double-Ended Cordset: Male, straight, 6-pin to Female, straight, 6-pin, yellow body, 600 V, 8 A; TPE yellow cable, 16 AWG, TC-ER Rated, US Color Code
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 600 V |
Rated Current*: | 8 A |
Product Sub Family: | 1" |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling nut with internal threads |
Number of Pins: | 6 |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuZn |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | YE |
Molded Body Material: | TPU |
Molded Body Color: | yellow |
Attachment Material: | Anodized Bk, Al |
Cable Number: | 896 |
Conductor Size: | 16 AWG (65/34) |
Number of Wires: | 6 |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Stranded, BC |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 10.18 mm |
Wire Insulation Material: | PVC-Nylon |
Insulated Wire Diameter: | Ø 2.77 mm |
Ambient Temperature (Fixed Installation): | -30C TO 90C DRY, 75C WET |
UL Cable Type: | NEC TYPE TC-ER (UL1277) |
Flammability Class (Cable Jacket): | UL 1685, CSA FT4, IEEE 1202 |
Cable Characteristics: | Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
Product Sub Family, Side 2: | 1" |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling nut with internal threads |
Number of Pins, Side 2: | 6 |
Ambient Temperature (Operation), Side 2*: | -40 °C to +90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | Au over Ag |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | YE |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | yellow |
Attachment Material, Side 2: | Anodized Bk, Al |
Note, Side 2: | Do not connect / disconnect under load. |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note Derating: | Notice Derating |
Item # | Item Description | Cable Length | Replacement for |
---|---|---|---|
540001759 | RSRK 601B-896/2M | 2 m | RSRK 601B-696 |
540001760 | RSRK 601B-896/4M | 4 m | RSRK 601B-696 |
540001761 | RSRK 601B-896/5M | 5 m | RSRK 601B-696 |
540001762 | RSRK 601B-896/6M | 6 m | RSRK 601B-696 |
540004437 | RSRK 601B-896/7M | 7 m | RSRK 601B-696 |
540001764 | RSRK 601B-896/10M | 10 m | RSRK 601B-696 |
540004439 | RSRK 601B-896/13M | 13 m | RSRK 601B-696 |
540004440 | RSRK 601B-896/16M | 16 m | RSRK 601B-696 |
540004441 | RSRK 601B-896/20M | 20 m | RSRK 601B-696 |
540004442 | RSRK 601B-896/22M | 22 m | RSRK 601B-696 |
540004443 | RSRK 601B-896/26M | 26 m | RSRK 601B-696 |
540004480 | RSRK 601B-896/30M | 30 m | RSRK 601B-696 |