Catalog Home
Product Hierarchy
Product Hierarchy

RSRK 501-877 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG




7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage (UL): 600 V
Rated Current (UL): 8 A

Technical Data Side 1

Product Sub Family: 7/8" Circular Connectors
Type of Contact / Gender: male
Connector Design: straight
Attachment Type: Coupling nut with internal threads
Number of Pins: 5
Ambient Temperature (Operation): -40°C to +90°C
Protection Degree / IP Rating: IP 67 / NEMA 6P
Contact Base Material: CuZn
Contact Plating: gold over silver plated
Contact Bearer Material: TPU
Contact Bearer Color: yellow
Molded Body Material: TPU
Molded Body Color: yellow

Cable Data

Cable Number: 877
Conductor Size: 16 AWG
Number of Wires: 5
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: .371" (9.4 mm)
UL Cable Type: TC-ER

Technical Data Side 2

Product Sub Family, Side 2: 7/8" Circular Connectors
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: straight
Attachment Type, Side 2: Coupling nut with internal threads
Number of Pins, Side 2: 5
Ambient Temperature (Operation), Side 2: -40°C to +90°C
Protection Degree / IP Rating, Side 2: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: gold over silver plated
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: yellow
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: yellow

Approvals

UL: UL 2238 Recognized

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Variants
Item #Item DescriptionCable Length
500004309RSRK 501-877/0.5M0.5 m
500003275RSRK 501-877/1M1 m
500003243RSRK 501-877/2M2 m
500003244RSRK 501-877/3M3 m
500003202RSRK 501-877/5M5 m
500003846RSRK 501-877/6M6 m
500003203RSRK 501-877/10M10 m
500003245RSRK 501-877/20M20 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
FV-RSRK501877.jpg
No accessories are available for this product