Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3387)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(737)Type A
(561)Type A Field Attachables
(352)Type A Receptacles
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
(1008)M12 Power
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
(307)Field Attachables
(34)Receptacles
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(56)Mini Power
(62)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(22)G Series
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(783)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(447)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(934)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(29)Edge Device
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
(90)Network Management
(29)Software Tools
(3)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(35)Classic Switch Software
(15)HiOS – Hirschmann Operating System
(16)HiLCOS Software
(1)HiEOS - Hirschmann Entry Operating System
(1)OpEdge Software
(1)OWL Software
(1)macmon Network Access Control
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 10 A, 600 V, TPE yellow cable, 4x1.5 mm² (16 AWG)
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding Type: | Unshielded |
Voltage Rating: | 600 V |
Current Rating: | 10 A |
Connector Design: | straight |
Attachment Type: | Coupling nut with external threads |
Number of Pins: | 4 |
Ambient Temperature (Operation)*: | -30°C to +90°C |
Protection Degree / IP Rating**: | IP 67 |
Contact Base Material: | CuZn |
Contact Bearer Material: | TPU |
Contact Bearer Color: | yellow |
Molded Body Material: | PUR |
Molded Body Color: | yellow |
Attachment Material: | Al |
Attachment Plating: | Anodized black |
Cable Number: | 996 |
Conductor Size: | 16 AWG |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 10 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 Mio, max. 50 m/s² |
Cycles (Torsion): | - |
Conductor Material: | Cu |
Cable Jacket Material: | TPE |
Cable Jacket Color: | yellow |
Cable Diameter D: | 8.70 mm ø |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 2.55 mm |
Overall Shield (Cable): | - |
Ambient Temperature (Fixed Installation): | -40 °C ... 90 °C |
Ambient Temperature (Flex Installation): | -5 °C to +90 °C |
Ambient Temperature (Drag Chain Inst): | - |
UL Cable Type: | AWM: 20328 |
Flammability Class (Cable Jacket): | UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4 |
Connector Design, Side 2: | straight |
Attachment Type, Side 2: | Coupling nut with internal threads |
Number of Pins, Side 2: | 4 |
Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
Protection Degree / IP Rating, Side 2**: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | gold over nickel plated |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | yellow |
Molded Body Material, Side 2: | PUR |
Molded Body Color, Side 2: | yellow |
Attachment Material, Side 2: | Al |
Attachment Plating, Side 2: | Anodized black |
UL: | UL 2238 Recognized |
RoHS Compliant: | yes |
Item # | Item Description | Cable Length |
---|---|---|
500004878 | RSRK 40-996/54M | |
500004864 | RSRK 40-996/0.3M | 0.3 m |
TJNPI01293 | RSRK 40-996/29954-107035/0.5M | 0.5 m |
500004851 | RSRK 40-996/1M | 1 m |
TJNPI01291 | RSRK 40-996/1633-1634/1.5M | 1.5 m |
500004865 | RSRK 40-996/2M | 2 m |
934639461 | RSRK 40-996/2 M | 2 m |
500004866 | RSRK 40-996/3M | 3 m |
934639462 | RSRK 40-996/3 M | 3 m |
500004867 | RSRK 40-996/4M | 4 m |
934639463 | RSRK 40-996/4 M | 4 m |
500004868 | RSRK 40-996/5M | 5 m |
500004869 | RSRK 40-996/6M | 6 m |
934639465 | RSRK 40-996/6 M | 6 m |
500004870 | RSRK 40-996/8M | 8 m |
500004871 | RSRK 40-996/12M | 12 m |
934639467 | RSRK 40-996/12 M | 12 m |
500004872 | RSRK 40-996/15M | 15 m |
934639468 | RSRK 40-996/15 M | 15 m |
500004873 | RSRK 40-996/18M | 18 m |
934639469 | RSRK 40-996/18 M | 18 m |
500004874 | RSRK 40-996/23M | 23 m |
934639470 | RSRK 40-996/23 M | 23 m |
500004886 | RSRK 40-996/27M | 27 m |
500004875 | RSRK 40-996/30M | 30 m |
500004880 | RSRK 40-996/34M | 34 m |
500004876 | RSRK 40-996/38M | 38 m |
500004881 | RSRK 40-996/42M | 42 m |
500004877 | RSRK 40-996/46M | 46 m |
500004882 | RSRK 40-996/50M | 50 m |
500004885 | RSRK 40-996/57M | 57 m |
500004879 | RSRK 40-996/61M | 61 m |