Product Hierarchy
Product Hierarchy

RSRK 30-840 - 7/8" - Male 0° | #Contacts: 3 | 7/8" - Female 0° | #Contacts: 3 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus


Double-Ended Cordset | 7/8"- Male Straight | #Contacts: 3 | 7/8"- Female Straight | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; US | UL 2238; cURus

Face View Side 1
Pin 1Pin 2Pin 3
greenblackwhite
Face View Side 2
Pin 1Pin 2Pin 3
greenblackwhite

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 600 V
Rated Current*: 10 A

Technical Data Side 1

Product Sub Family: 7/8" (2, 3, 4, 5, 6 contacts)
Type of Contact / Gender: Pin Contact / Male
Connector Design: 7/8" | Male | 3 Pole | 0°
Attachment Type: Male Thread (round coupling screw)
Number of Pins: 3
Coding: A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Brass (CuZn)
Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Red
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black
Fastening Torque (Attachment): 7/8'': 70 Ncm, hand-tight

Cable Data

Cable Number: 840
Conductor Size: 16 AWG
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8.02 mm (0.316")
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm (0.101")
Ambient Temperature (Fixed Installation): - 30 °C to +90 °C
Ambient Temperature (Flex Installation): + 5 °C to +90 °C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEC 1202
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Technical Data Side 2

Product Sub Family, Side 2: 7/8" (2, 3, 4, 5, 6 contacts)
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: 7/8" | Female | 3 Pole | 0°
Attachment Type, Side 2: Female Thread (round coupling nut)
Number of Pins, Side 2: 3
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C to + 90°C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Red
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Aluminum (Al)
Attachment Plating, Side 2: Anodized Black
Fastening Torque (Attachment), Side 2: 7/8'': 70 Ncm, hand-tight
Note, Side 2: Do not connect / disconnect under load.

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
Variants
Item #Item DescriptionCable Length
500004726RSRK 30-840/0.3M-R0.3 m
500004688RSRK 30-840/0.5M-R0.5 m
500004723RSRK 30-840/1M-R1 m
500004746RSRK 30-840/2M-R2 m
500004715RSRK 30-840/3M-R3 m
500004747RSRK 30-840/4M-R4 m
500004689RSRK 30-840/5M-R5 m
500004800RSRK 30-840/6M-R6 m
500004700RSRK 30-840/10M-R10 m
500004701RSRK 30-840/15M-R15 m
500004690RSRK 30-840/20M-R20 m
500004691RSRK 30-840/25M-R25 m
500004692RSRK 30-840/30M-R30 m
500004693RSRK 30-840/35M-R35 m
500004694RSRK 30-840/40M-R40 m
500004695RSRK 30-840/45M-R45 m
500004722RSRK 30-840/50M-R50 m
500004724RSRK 30-840/55M-R55 m
500004703RSRK 30-840/60M-R60 m
500004786RSRK 30-840/65M-R65 m
500004707RSRK 30-840/70M-R70 m
500004856RSRK 30-840/75M-R75 m
No accessories are available for this product