Product Hierarchy
Product Hierarchy

RSRK 1901M-669 - Obsolete | Replacement: RSRK 1901M-769/




Double-Ended Cordset| 1-1/8"- Male Straight | #Contacts: 19 | 1-1/8"- Female Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable PUR Yellow; 19x18 AWG; NUMERIC | cURus 2238

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
black 1black 2black 3black 4black 5black 6black 7black 8black 9black 10black 11green-yellowblack 13black 14black 15black 16black 17black 18black 19
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
black 1black 2black 3black 4black 5black 6black 7black 8black 9black 10black 11green-yellowblack 13black 14black 15black 16black 17black 18black 19

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 300 V
Rated Voltage (UL): 300 V
Operating Voltage: 270 V
Rated Current (UL)*: Power 8 A | Signal 3 A

Technical Data Side 1

Side 1 Product Sub Family: 1-1/8 (9; 10; 12; 19 contacts)"
Side 1 Type of Contact/Gender: Pin Contacts / Male
Connector Design: 1-1/8" | Male | 19 Pole | 0°
Attachment Type: Female Thread (coupling nut)
Number of Pins: 19 (18+PE)
Coding, Side 1: A
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Side 1 Contact Plating: Gold / Silver alloy (Au / Ag)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized; Black
Fastening Torque (Attachment): 1-1/8'': 70 Ncm, hand-tight
Accessories to Order Separately: 500000358 - RS-TU thread adaptor

Cable Data

Cable Number: 669
Conductor Size: 18 AWG
Number of Wires: 19
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 Mio.
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 12.4 mm
Wire Insulation Material: Polyvinyl Chloride w/ Nylon (PVC-Nylon)
Insulated Wire Diameter: Ø 2.00 mm
Ambient Temperature (Fixed Installation): - 40 °C to + 90°C
UL Cable Type: AWM 20233
Flammability Class (Cable Jacket): FT1
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -25°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact; tear; and flex) | Environmental Suitability: Outdoor; oily; wet; or rough environments

Technical Data Side 2

Side 2 Product Sub Family: 1-1/8" (9; 10; 12; 19 contacts)
Side 2 Type of Contact/Gender: Socket Contacts / Female
Connector Design, Side 2: 1-1/8" | Female | 19 Pole | 0°
Attachment Type, Side 2: Female Thread (coupling nut)
Number of Pins, Side 2: 19 (18+PE)
Coding, Side 2: A
Mating Cycles, Side 2: ≤ 50
Ambient Temperature (Operation), Side 2*: - 40 °C to + 90°C
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Gold / Silver alloy (Au / Ag)
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Aluminum (Al)
Attachment Plating, Side 2: Anodized; Black
Fastening Torque (Attachment), Side 2: 1-1/8'': 70 Ncm, hand-tight
Note, Side 2: Do not connect / disconnect under load.

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
RSRK1901M_Numeric dfx.zip
No accessories are available for this product