Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
MINI C | Double-Ended Cordset | 1-1/8 Male Straight, 12-pin → 1-1/8 Female Straight, 12-socket | Cable Yellow TPE; 18 AWG | 300 V / 5 A
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Voltage Rating: | 300 V |
| Rated Voltage (UL): | 300 V |
| Operating Voltage: | 300 V AC/DC |
| Current Rating: | 5 A |
| Rated Current (UL)*: | Power 5 A | Signal 5 A |
| Side 1 Product Sub Family: | MINI 1-1/8" |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Molded | 1-1/8" Male | Straight |
| Attachment Type: | Female Thread, Coupling Nut |
| Number of Pins: | 12 (11+PE) |
| Coding, Side 1: | A |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C to + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Contact Base Material: | Copper Alloy (CuZn) |
| Side 1 Contact Plating: | Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
| Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color: | Yellow |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | Thermoplastic polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Aluminum (Al) |
| Attachment Plating: | Anodized Black |
| Fastening Torque (Attachment): | MINI: 70 Ncm, hand-tight |
| Note: | 1. Do not connect or disconnect under load. |
| Cable Number: | 776 |
| Conductor Size: | 18 AWG |
| Number of Wires: | 12 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 mio |
| Conductor Material: | Cu |
| Cable Jacket Material: | Thermoplastic Elastomers (TPE) |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | Ø 11.10 mm | 0.438” |
| Wire Insulation Material: | Polyvinyl chloride (PVC) |
| Insulated Wire Diameter: | Ø 2.00 mm | 0.079" |
| Overall Shield (Cable): | Unshielded |
| Ambient Temperature (Fixed Installation): | - 40° C to + 90° C |
| Ambient Temperature (Flex Installation): | - 40° C to + 90° C |
| Ambient Temperature (Fixed Installation short-term 100h): | - 40° C to + 90° C |
| Ambient Temperature (Drag Chain Inst): | - 40° C to + 90° C |
| UL Cable Type: | PLTC or AWM Style 20626 |
| Flammability Class (Cable Jacket): | FT4 |
| Side 2 Product Sub Family: | MINI 1-1/8" |
| Side 2 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design, Side 2: | Molded | 1-1/8" Female | Straight |
| Attachment Type, Side 2: | Female Thread, Coupling Nut |
| Number of Pins, Side 2: | 12 (11+PE) |
| Coding, Side 2: | A |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40° C to + 90° C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Contact Base Material, Side 2: | Copper Alloy (CuZn) |
| Contact Plating, Side 2: | Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
| Contact Bearer Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color, Side 2: | Yellow |
| Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
| Molded Body Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Molded Body Color, Side 2: | Yellow |
| Flammability Class (Molded Body), Side 2: | UL 94 HB |
| Attachment Material, Side 2: | Aluminum (Al) |
| Attachment Plating, Side 2: | Anodized Black |
| Fastening Torque (Attachment), Side 2: | MINI: 70 Ncm, hand-tight |
| Note, Side 2: | 1. Do not connect or disconnect under load. |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | Yes |
| Halogenfree: | No |
| Oil Resistance: | Yes |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note Derating: | * Notice derating |
| Item # | Item Description | Cable Length |
|---|---|---|
| 500004021 | RSRK 1201M-776/1M | 1 m |
| 500003255 | RSRK 1201M-776/2M | 2 m |
| 500004022 | RSRK 1201M-776/3M | 3 m |
| 540001290 | RSRK 1201M-776/4M | 4 m |
| 500003256 | RSRK 1201M-776/5M | 5 m |
| 500003257 | RSRK 1201M-776/10M | 10 m |
| 540002590 | RSRK 1201M-776/12M | 12 m |
| 540002091 | RSRK 1201M-776/15M | 15 m |
| 500003258 | RSRK 1201M-776/20M | 20 m |
| 540004478 | RSRK 1201M-776/35M | 35 m |
| 540004598 | RSRK 1201M-776/60M | 60 m |