Product Hierarchy
Product Hierarchy

RSRK 1201M-654 - MINI 1-1/8" | Cordset | Male Straight → Female Straight, 12-pin, PUR (0.75 mm²) 18 AWG, 300 V / 5 A

MINI 1-1/8" | Double-Ended Cordset | 1-1/8" Male Straight, #Contacts 10 → 1-1/8" Male Straight, #Contacts 12, Cable: Yellow PUR; 0.75 mm² (18 AWG), 300 V / 7A

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
orangebluewhite/blackred/blackgreen/blackorange/blackblue/blackblack/whitegreenredwhiteblack
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
orangebluewhite/blackred/blackgreen/blackorange/blackblue/blackblack/whitegreenredwhiteblack

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Rated Voltage (UL): 300 V
Operating Voltage: 300 V AC/DC
Current Rating: 5 A

Technical Data Side 1

Side 1 Product Sub Family: MINI 1-1/8"
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 1-1/8" Male | Straight
Attachment Type: Coupling Nut | Female Thread
Number of Pins: 12 (11+PE)
Coding, Side 1: A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: - 40° C to + 80° C
Protection Degree / IP Rating**: IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to IEC 60664-1
Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black
Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight
Note: 1. Do not connect or disconnect under load.

Cable Data

Cable Number: 654
Conductor Size: 18 AWG
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8.99 mm | 0.354”
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.73 mm | 0.068"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40° C to + 80° C
Ambient Temperature (Flex Installation): - 5° C to + 80° C
Ambient Temperature (Fixed Installation short-term 100h): - 40° C to + 80° C
Ambient Temperature (Drag Chain Inst): - 5° C to + 80° C
UL Cable Type: AWM Style 20233
Flammability Class (Cable Jacket): FT1, VW-1

Technical Data Side 2

Side 2 Product Sub Family: MINI 1-1/8"
Side 2 Type of Contact/Gender: Socket Contact / Female
Connector Design, Side 2: Molded | 1-1/8" Female | Straight
Attachment Type, Side 2: Coupling Nut | Female Thread
Number of Pins, Side 2: 12 (11+PE)
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Ambient Temperature (Operation), Side 2*: - 40° C to + 80° C
Overvoltage Category, Side 2: III acc. to IEC 60664-1
Contact Base Material, Side 2: Copper Alloy (CuZn)
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Aluminum (Al)
Attachment Plating, Side 2: Anodized Black
Fastening Torque (Attachment), Side 2: MINI: 70 Ncm, hand-tight
Note, Side 2: 1. Do not connect or disconnect under load.

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
Variants
Item #Item DescriptionCable Length
500001852RSRK 1201M-654/6F6 ft
500001855RSRK 1201M-654/12F12 ft
500001856RSRK 1201M-654/15F15 ft
500001857RSRK 1201M-654/20F20 ft
500001859RSRK 1201M-654/30F30 ft
No accessories are available for this product