Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3371)Modular Couplers
(12)Modular Plugs
(30)Receptacles
(7)Coax Connectors
(87)12 GHz BNC Connectors
(15)6 GHz BNC Connectors
(17)ProSNS Connectors
(37)Double Bubble Connectors
(18)Multi Media Modules
(15)Copper Connector Accessories
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(737)Type A
(561)Type A Field Attachables
(352)Type A Receptacles
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
(18)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(9)Category 5E Cross Connect Systems
(6)Power Connectors
(1005)M12 Power
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
(304)Field Attachables
(34)Receptacles
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(56)Mini Power
(62)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(22)G Series
(57)Sensor Actuator Connectors
(980)M12
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
(5)Data Connectors
(231)Adapter and Splitter
(4)Double-Ended Cordsets
(123)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1094)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(485)AV Assemblies
(10)Patch Panels & Components
(776)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(440)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(934)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(29)Edge Device
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
(90)Network Management
(29)Software Tools
(3)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(35)Classic Switch Software
(15)HiOS – Hirschmann Operating System
(16)HiLCOS Software
(1)HiEOS - Hirschmann Entry Operating System
(1)OpEdge Software
(1)OWL Software
(1)macmon Network Access Control
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)Double-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 10 | 1-1/8" - Female Straight | #Contacts: 10 | 600 V / 7 A | Cable: TPE Yellow; 10x16 AWG; US | UL 2238; cURus"
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Connector Sub Type: | Doubled-ended; Male-Female Cordset |
Replacement for: | PF_RSRK 100M-699 |
Voltage Rating: | 600 V |
Rated Voltage (UL): | 600 V |
Operating Voltage: | 540 V AC/DC |
Current Rating: | 7 A |
Rated Current (UL)*: | Power 7 A | Signal 7 A |
Side 1 Product Sub Family: | 1-1/8" (9, 10 ,12, 19 contacts) |
Side 1 Type of Contact/Gender: | Pin Contact / Male |
Connector Design: | 1-1/8" | Male | 10 Pole | 0° |
Attachment Type: | Male Thread (coupling screw) |
Number of Pins: | 10 |
Coding, Side 1: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C to + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Brass (CuZn) |
Side 1 Contact Plating: | Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
Contact Bearer Color: | Yellow |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | Thermoplastic polyurethane (TPU) |
Molded Body Color: | Yellow |
Flammability Class (Molded Body): | UL 94 HB |
Housing Color: | Yellow |
Attachment Material: | Aluminum (Al) |
Attachment Plating: | Anodized; Black |
Fastening Torque (Attachment): | 1-1/8" | 70 Ncm, hand-tight |
Mating Connectors / Fitting to: | RSF 100M-699; RKF 100M-699 |
Cable Number: | S4677 |
Conductor Size: | 16 AWG |
Number of Wires: | 10 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 mio |
Conductor Material: | Cu |
Cable Jacket Material: | Thermoplastic Elastomers (TPE) |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 12.75 mm [ 0.502" ] |
Wire Insulation Material: | Polyvinyl Chloride (PVC) |
Insulated Wire Diameter: | Ø 2.56 mm [ 0.101" ] |
Ambient Temperature (Fixed Installation): | - 30 °C to + 90 °C |
Ambient Temperature (Flex Installation): | + 5 °C to + 90 °C |
UL Cable Type: | UL: NEC Type TC-ER (UL 1277) |
Flammability Class (Cable Jacket): | UL 1685, CSA FT4, IEEC 1202 |
Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments |
Side 2 Product Sub Family: | 1-1/8" (9, 10 ,12, 19 contacts) |
Side 2 Type of Contact/Gender: | Socket Contact / Female |
Connector Design, Side 2: | 1-1/8" | Female | 10 Pole | 0° |
Attachment Type, Side 2: | Female Thread (coupling nut) |
Number of Pins, Side 2: | 10 |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C to + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | Brass (CuZn) |
Contact Plating, Side 2: | Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
Contact Bearer Material, Side 2: | Thermoplastic polyurethane (TPU) |
Contact Bearer Color, Side 2: | Yellow |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | Thermoplastic polyurethane (TPU) |
Molded Body Color, Side 2: | Yellow |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Housing Color, Side 2: | Yellow |
Attachment Material, Side 2: | Aluminum (Al) |
Attachment Plating, Side 2: | Anodized; Black |
Fastening Torque (Attachment), Side 2: | 1-1/8" | 70 Ncm, hand-tight |
Note, Side 2: | Do not disconnect under load |
UL-File: | E315587 |
UL: | UL 2238; cURus |
REACH: | Compliant |
RoHS Compliant: | Yes |
Halogenfree: | No |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note Derating: | * Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
500003403 | RSRK 100M-S4677/1M | 1 m |
500003404 | RSRK 100M-S4677/2M | 2 m |
500003405 | RSRK 100M-S4677/4M | 4 m |
500003399 | RSRK 100M-S4677/5M | 5 m |
500003400 | RSRK 100M-S4677/6M | 6 m |
500003401 | RSRK 100M-S4677/7M | 7 m |
540003132 | RSRK 100M-S4677/8M | 8 m |
500004718 | RSRK 100M-S4677/9M | 9 m |
500003393 | RSRK 100M-S4677/10M | 10 m |
500003394 | RSRK 100M-S4677/12M | 12 m |
500003395 | RSRK 100M-S4677/15M | 15 m |
500004749 | RSRK 100M-S4677/16M | 16 m |
500004750 | RSRK 100M-S4677/18M | 18 m |
500003396 | RSRK 100M-S4677/20M | 20 m |
500004753 | RSRK 100M-S4677/21M | 21 m |
500004756 | RSRK 100M-S4677/22M | 22 m |
500004754 | RSRK 100M-S4677/23M | 23 m |
500004632 | RSRK 100M-S4677/24M | 24 m |
500003411 | RSRK 100M-S4677/25M | 25 m |
500004779 | RSRK 100M-S4677/28M | 28 m |
500003397 | RSRK 100M-S4677/30M | 30 m |
500004631 | RSRK 100M-S4677/32M | 32 m |
500004633 | RSRK 100M-S4677/38M | 38 m |
500004634 | RSRK 100M-S4677/45M | 45 m |