(109)M12 Power Receptacle Connector: Male, front mount (positionable), 5-pin(4+FE), L-coded, shielded, silver housing, 50 V AC / 60 V DC, 16 A
Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
---|---|---|---|---|
brown | white | blue | black | pink |
Product Family: | Power Connector |
Product Sub Family: | M12 Power |
Brand: | Belden |
Connector Type: | Receptacle |
Type of Contact / Gender: | male |
Connector Design: | Front mount (positionable) |
Number of Pins: | 5(4+FE) |
Coding: | L |
Shielding: | Shielded |
Attachment Type: | Coupling Screw |
Rated Voltage: | 63 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | grey |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Material: | CuZn |
Housing Plating: | Ni |
Housing Color: | silver |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
Shielding Material: | CuZn, plating: Ni |
O-Ring Material: | FKM |
Insulated Wire Diameter: | 2.5 mm² |
UL-File: | E497237 |
UL: | cULus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length |
---|---|---|
934980152 | RSP6S 5L-034/0,2 M | 0.2 m |
934980156 | RSP6S 5L-034/0,5 M | 0.5 m |