(109)M8 Standard Sensor/Actuator Single-Ended Cordset: Male, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.34 mm²
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M8 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Male |
Connector Design: | Angled |
Number of Pins: | 3 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling Screw |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Operating Temperature (UL): | max. + 70 °C |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
Cable Number: | 224 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black matt similarly RAL 9005 |
Cable Diameter D: | ø 4.30 ± 0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.30 ± 0.10 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics: | Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness Flexibility |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934636143 | RSMWV 3-224/2 M | 2 m |
934637482 | RSMWV 3-224/5 M | 5 m |
934637483 | RSMWV 3-224/10 M | 10 m |