Product Hierarchy
Product Hierarchy

RSMV 5-RKMV 5-506 - Sensor/Actuator Double-Ended Cordset: Male straight B-coded translucent 5-pin M8 Standard connector to female straight B-coded translucent 5-pin M8 Standard connector, 50 V AC / 60 V DC, 3 A; PUR black cable, 5-wires, 0.25 mm²







Sensor/Actuator Double-Ended Cordset: Male straight B-coded translucent 5-pin M8 Standard connector to female straight B-coded translucent 5-pin M8 Standard connector, 50 V AC / 60 V DC, 3 A; PUR black cable, 5-wires, 0.25 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgrey
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgrey

Product Description

Product Family: Sensor / Actuator Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 3 A
Rated Current (UL)*: 3 A

Technical Data Side 1

Product Sub Family: M8 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 5
Coding: B
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 75 °C
Protection Degree / IP Rating**: IP65, IP67, IP69K
Design Standard: IEC 61076-2-104
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PA 66 GF
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 506
Conductor Size: 0.25 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 5.0 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.20 ± 0.10 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): UL Horizontal Flametest, CSA FT2

Technical Data Side 2

Product Sub Family, Side 2: M8 Standard
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 5
Coding, Side 2: B
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Operating Temperature (UL), Side 2: max. + 75 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP69K
Design Standard, Side 2: IEC 61076-2-104
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA 66 GF
Contact Bearer Color, Side 2: Orange
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Translucent
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
O-Ring Material, Side 2: FKM, green
Fastening Torque (Attachment), Side 2: M 8x1: 30 Ncm, hand-tight

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: IEC 60811-2-1

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating
Variants
Item #Item DescriptionCable Length
934894225RSMV 5-RKMV 5-506/0,3 M0.3 m
934894226RSMV 5-RKMV 5-506/0,6 M0.6 m
934894227RSMV 5-RKMV 5-506/1 M1 m
934894228RSMV 5-RKMV 5-506/2 M2 m
934894229RSMV 5-RKMV 5-506/3 M3 m
934894230RSMV 5-RKMV 5-506/5 M5 m
934894231RSMV 5-RKMV 5-506/10 M10 m
934894232RSMV 5-RKMV 5-506/15 M15 m
Side_1_RSMV-5B-Thick.zip
Side_2_RKMV-5B-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-CST-201008-0354V02
Derating_3_90.pdf
No accessories are available for this product