(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
M8 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M8 Screw - mating side, stranded wires - connecting side, 8-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 1.5 A
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
|---|---|---|---|---|---|---|---|
| white | brown | green | yellow | grey | pink | blue | red |
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M8 Standard |
| Mating Side: | M8 Screw |
| Connecting Side: | Stranded Wires |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Front Mount |
| Number of Pins: | 8 |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Screw-Locking |
| Voltage Rating: | 30 V |
| Rated Voltage (UL): | 30 V AC/DC |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 30 V AC/DC |
| Current Rating: | 1.5 A |
| Rated Current (UL)*: | 1 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Solder |
| Thread Size: | M8x0.5 |
| Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
| Operating Temperature (UL): | max. + 50 °C |
| Protection Degree / IP Rating**: | IP67 |
| Side 1 Design Standard: | IEC 61076-2-104 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Potted: | Yes |
| Housing Material: | CuZn |
| Housing Plating: | Cu/Ni |
| Housing Color: | Silver |
| Attachment Material: | CuZn |
| Attachment Plating: | Cu/Ni |
| O-Ring Material: | FKM |
| Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
| Accessories to Order Separately: | 000-011-644 Mounting Nut M8 |
| Cable Number: | 908 45 |
| Conductor Size: | 0.154 mm² |
| Number of Wires: | 8 |
| Conductor Material: | Cu |
| Wire Insulation Material: | HDPE |
| Insulated Wire Diameter: | ø 1.05 mm ± 0.05 mm |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C |
| UL Cable Type: | AWM: 1926 |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
| Core Colors: | blue, brown, white, grey, green, yellow, pink, red |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934636115 | RSMF 8/0,1 M | 0.1 m |
| 934637301 | RSMF 8/0,2 M | 0.2 m |
| 91740 | RSMF 8/0,5 M | 0.5 m |
| 700000866 | RSMF 8/0,5 M | 0.5 m |